HMC470A

RECOMMENDED FOR NEW DESIGNS

0.1 GHz to 3 GHz,1 dB LSB, 5-Bit, GaAs Digital Attenuator

 

Viewing:

Part Details

  • Attenuation range: 1 dB LSB steps to 31 dB
  • Insertion loss: 1.7 dB typical at 3 GHz
  • Excellent attenuation accuracy: 0.3 dB typical
  • High Input linearity
    • 0.1dB compression (P0.1dB): 27 dBm typical
    • Third-order intercept (IP3): 48 dBm typical
  • High power handling: 27 dBm
  • Low phase shift: 27° at 3 GHz
  • Single-supply operation: 3 V to 5 V
  • CMOS-/TTL-compatible parallel control
  • 16-lead, 3 mm × 3 mm LFCSP package

HMC470A-EP supports defense and aerospace applications (AQEC standard)

  • Download the HMC470A-EP data sheet (pdf)
  • Military temperature range: −55°C to +125°C
  • Controlled manufacturing baseline
  • One assembly/test site
  • One fabrication site
  • Enhanced product change notification
  • Qualification data available on request
  • V62/17617 DSCC Drawing Number
HMC470A

0.1 GHz to 3 GHz,1 dB LSB, 5-Bit, GaAs Digital Attenuator

 

HMC470A Functional Block Diagram HMC470A Pin Configuration
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
Parts Product Life Cycle Description
HMC1122 RECOMMENDED FOR NEW DESIGNS

0.1 GHz to 6.0 GHz, 0.5 dB LSB, 6-Bit, Silicon Digital Attenuator

HMC540S RECOMMENDED FOR NEW DESIGNS 1 dB LSB Silicon MMIC 4-Bit Digital Positive Control Attenuator, 0.1 - 8 GHz
Modal heading
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project

Tools & Simulations

S-Parameter 1

ADIsimRF

ADIsimRF is an easy-to-use RF signal chain calculator. Cascaded gain, noise, distortion and power consumption can be calculated, plotted and exported for signal chains with up to 50 stages. ADIsimRF also includes an extensive data base of device models for ADI’s RF and mixed signal components.

Open Tool

Evaluation Kits

EVAL-HMC470A
HMC470A Evaluation Board

Latest Discussions

Recently Viewed