Quantic X-Microwave

Analog Devices RF and microwave components are available as drop-in X-MWblocks®
from Quantic X-Microwave.

Get the X-MWblock® drop-in module for this part.

HMC1131

RECOMMENDED FOR NEW DESIGNS

GaAs, pHEMT, MMIC, Medium Power Amplifier, 24 GHz to 35 GHz

Part Models
2
1ku List Price
price unavailable

Part Details

  • High saturated output power (PSAT): 25 dBm
  • High output third-order intercept (IP3): 35 dBm
  • High gain: 22 dB (24 GHz to 27 GHz)
  • High output power for 1 dB compression (P1dB): 24 dBm
  • DC supply: 5 V at 225 mA
  • Compact 24-lead, 4 mm × 4 mm LCC package
HMC1131
GaAs, pHEMT, MMIC, Medium Power Amplifier, 24 GHz to 35 GHz
Ask a Question

Documentation

Learn More

Software Resources

Can't find the software or driver you need?

Request a Driver/Software

Tools & Simulations

S-Parameter 1

Sys-Parameter Models for Keysight Genesys

Sys-Parameter models contain behavioral parameters, such as P1dB, IP3, gain, noise figure and return loss, which describe nonlinear and linear characteristics of a device.

Open Tool

ADIsimRF

ADIsimRF is an easy-to-use RF signal chain calculator. Cascaded gain, noise, distortion and power consumption can be calculated, plotted and exported for signal chains with up to 50 stages. ADIsimRF also includes an extensive data base of device models for ADI’s RF and mixed signal components.

Open Tool

Evaluation Kits

EVAL-HMC1131
HMC1131 Evaluation Board

Latest Discussions

Recently Viewed