HDS-1250G
Obsolete12-Bit Video Speed Hybrid Current Out D/A Converter
Part Details
|
|
The HDS-1250 digital to analog converter represents the fastest precision settling current DAC available. Capable of processing to MIL-STD-883 and guaranteed monotonicity over its operating range; the quiescent power is ½ that of competitive units. Its provides 10mA full scale allowing direct drive of capacitive loads and transmissions lines. It also has a precision reference and is active laser trimmed to specific accuracy, thus no external adjustment pots or other components are required.
Documentation
Data Sheet 1
Solutions Bulletin & Brochure 1
This is the most up-to-date revision of the Data Sheet.
Latest Discussions
No discussions on hds-1250g yet. Have something to say?
Start a Discussion on EngineerZone®