FIDO5200

PRODUCTION

Real-Time Ethernet Multiprotocol (REM) Switch 

Part Details

  • 2 independent Ethernet ports: 1 MII and 1 RMII interface per port
  • Support for all industrial protocols
    • PROFINET Class B and Class C
    • EtherNet/IP, CIP Sync, and CIP Motion
    • Modbus TCP
    • EtherCAT
  • Host interface transfer rate: 32 bits per 28 ns
  • PI Net Load Class III capable
  • DLR MRP
  • IEEE 802.3, 10 Mbps/100 Mbps, half and full duplex, IPv6 and IPv4 communication
  • IEEE 1588 Version 2 support: ordinary clock; both peer to peer and end to end transparent clocks, raw frames, and UDP
  • 8 independent timer signals synchronized with an internal precision timer
    • 4 independently programmable timer signals for timer capture events or timer output events
    • 4 timer signals create programmable periodic waveforms synchronized to the internal precision timer
    • DCP, LLDP, DHCP, RSTP, VLAN, IGMP snooping support
    • Forwarding table with aging and learning
    • Drive LEDs for link activity
  • −40°C to +105°C industrial temperature range rating
  • 144-lead CSP_BGA RoHS compliant package
FIDO5200
Real-Time Ethernet Multiprotocol (REM) Switch 
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
Tools & Simulations

Latest Discussions

Recently Viewed