Search

You searched for “EVAL-ADXL314”
Filters
Filters
Tools and Models
- 10
Site Section
- 69
Results on Analog.com
Relevance
Sort by
- Evaluation Board & KitThe EVAL-ADXL314Z is a simple evaluation board that allows quick evaluation of the performance of the ADXL314, 3-axis digital accelerometer. The EVAL-ADXL314Z is ideal for evaluation of the ADXL314 in an existing system because the stiffness and the small size of the EVAL-ADXL314Z minimizes the effect of the board on both the system and acceleration measurements. For full details on the ADXL314, see the ADXL314 data sheet, which should be consulted …
- User GuideThe EVAL-ADXL314-SDP is an evaluation board that is separate from the EVAL-SDP-INTERZ interface board to allow easier manipulation of the device for testing (that is, rotating the device around its sensitive axis).
- Evaluation SoftwareDrivers for evaluating the ADXL314, 3-Axis, +/- 200 g Digital Accelerometer
ZIP
387.72 M
- Demo Board SchematicEvaluation board schematic for the ADXL314, 3-Axis, +/- 200 g Digital Accelerometer
PDF
61.53 K
- Evaluation Design FileLayout design file for the ADXL314, 3-Axis, +/- 200 g Digital Accelerometer
PDF
123.96 K
- Evaluation Board & KitThe EVAL-ADXL314-SDP is an easy-to-use Customer Evaluation System that allows the user a quick start on testing an evaluating the ADXL314 accelerometer. The system consists of a main board (EVAL-SDP-CB1Z evaluation platform), an interface board (EVAL-SDP-INTERZ), and a satellite board (EVAL-ADXL314Z breakout board). The EVAL-SDP-CB1Z board, also called “SDP-B”, connects directly to a PC via an USB cable, with the USB connection providing …
- User GuideThe EVAL-ADXL314Z is a simple evaluation board that allows quick evaluation of the performance of the ADXL314, 3-axis digital accelerometer.
- Evaluation Board & Kit… easily manipulated for testing or separately placed into an environmental chamber for temperature or humidity testing. Separating the boards mitigates corruption of data due to the temperature and humidity effects of other components. The main and interface boards are compatible with the EVAL-ADXL312Z and EVAL-ADXL314Z breakout boards as well. The EVAL-ADXL313-SDP Customer Evaluation System comes with all the necessary cables and connectors. Each part of this kit can be purchased separately.
- Evaluation Board & Kit… or, for example, to separately place it into an environmental chamber for temperature or humidity testing. Separating the boards mitigates corruption of data due to the temperature and humidity effects of other components. The main and interface boards are compatible with the EVAL-ADXL313Z and EVAL-ADXL314Z breakout boards as well. The EVAL-ADXL312-SDP Customer Evaluation System comes with all the necessary cables and connectors. Each part of this kit can be purchased separately.