Overview
Product Details
The ADuCM360/ADuCM361 is a low power fully integrated, 24-bit data acquisition system incorporating dual, high performance multi-channel sigma-delta (Σ-Δ) ADCs, ARM Cortex M3® MCU, and Flash/EE memory on a single chip.ADI provides low cost development platforms for the Cortex M3 based ADuCxxx microcontrollers.
EVAL-ADuCM360QSPZ evaluation kit can be used to fully evaluate the ADuCM361. The ADuCM360/361 are pin compatible and are identical except the ADC0 is not available on ADuCM361.
The hardware is designed for simplicity, flexibility and ease of use. This facilitates performance evaluation of the device with the minimum external components. The supplied ADI J-link OB emulator connects to the miniboard, providing supply, UART communication and debug capability.
The QuickStart Plus Kit for the ADuCM360/361 Precision Analog Microcontrollers features true non-intrusive Serial Wire emulation and an assembly & C-source debugging environment. This provides a comprehensive hardware development environment.
QuickStart Plus Kit Contents:
Hardware Contents
- Evaluation Board
- USB Cable
- ADI J-Link OB emulator
- Keil MDKARMevaluation version integrated software development tool
- IAR EWARM evaluation version integrated software development tool
- CM3WSD Serial DownloaderExample Code
- Function Libraries
- Get Started User Guide
- Datasheets, Application Notes, Etc.
Note that the J-Link Lite and interface boards previously included in this development system are being replaced by a new ADI J-Link OB emulator with similar functionalities.
Markets and Technologies
Applicable Parts
Documentation & Resources
-
MicroConverter® On-Chip Download/Debug Kernel1/17/2024
-
MicroConverter Development Tools2/14/2015
-
ADuCM360/ADuCM361 Gerber Files11/18/2014ZIP166 K
-
ADuCM360/ADuCM361 Schematic Files11/18/2014ZIP278 K
-
ADuCM360/ADuCM361 Assembly Files11/18/2014ZIP37 K
-
ADuCM360/ADuCM361 Board Outline11/18/2014PDF825 K