ADT7316

PRODUCTION

±0.5°C Accurate Digital Temperature Sensor and Quad Voltage Output 12-Bit DAC

Part Details

  • ADT7316—four 12-bit DACs
  • ADT7317—four 10-bit DACs
  • ADT7318—four 8-bit DACs
  • Buffered voltage output
  • Guaranteed monotonic by design over all codes
  • 10-bit temperature-to-digital converter
  • Temperature range: −40°C to +120°C
  • Temperature sensor accuracy of ±0.5°C
  • Supply range: 2.7 V to 5.5 V
  • See datasheet for additional information
ADT7316
±0.5°C Accurate Digital Temperature Sensor and Quad Voltage Output 12-Bit DAC
Ask a Question

Documentation

Learn More

Software Resources


Evaluation Kits

EVAL-ADT7316

ADT7316 Evaluation Board

Product Details

The ADT7316 evaluation board allows the ADT7316 digital temperature sensor to be quickly and easily evaluated using a PC. Using the evaluation board and its accompanying software, the ADT7316 evaluation board can be interfaced to a PC via a USP port.


Please note: This Evaluation software does not run on Windows 8 or Windows 10 (USB driver is non-compliant with OS >Windows 7).

EVAL-ADT7316
ADT7316 Evaluation Board

Latest Discussions

Recently Viewed