Overview
Features and Benefits
- Fully featured evaluation board for the ADMV4630
- On-board SDP-S connector for SPI control
- Simplified power-up with on-board LDO regulators
- 5 V operation
- ACE software interface for SPI control
Product Details
The evaluation board incorporates the ADMV4630, low dropout (LDO) regulators, and the EVAL-SDP-CS1Z (SDP-S) controller board to allow simplified, efficient evaluation of the ADMV4630. The SDP-S controller board allows the configuration of the ADMV4630 register map through the Analysis, Control, Evaluation (ACE) software. The LDO regulators allow the EVAL-ADMV4630Z to be powered by a 5 V single supply.
The ADMV4630 is a Ku-band upconverter optimized for various satellite communication (SATCOM) user terminals operating in the 14.0 GHz to 14.5 GHz frequency range. The ADMV4630 upconverter comes in a compact, thermally enhanced, 6 mm × 6 mm, 40-lead frame chip scale package (LFCSP). The ADMV4630 operates over the −40°C to +85°C case temperature range.
For full details on the ADMV4630, see the ADMV4630 data sheet, which must be consulted in conjunction with this user guide when using the EVAL-ADMV4630Z.
Applicable Parts
Package Contents
- EVAL-ADMV4630Z evaluation board
- Mini USB to USB cable
- SDP-S controller board
Getting Started
EQUIPMENT NEEDED
- 5V dc power supply
- DC clips
- RF signal generator
- Spectrum analyzer
- Power supply cables, 2.92 mm coaxial cables
- PC for ACE software
DOCUMENTS NEEDED
- ADMV4630 data sheet
SOFTWARE NEEDED
- ACE software
- ADMV4630 plugins
Documentation & Resources
-
ADMV4630 Gerber1/11/2023ZIP600 K