DAC8562

PRODUCTION

+5 Volt, Parallel Input Complete 12-Bit DAC

Part Models
4
1ku List Price
Starting From $18.52
Viewing:

Part Details

  • Complete 12-Bit DAC
  • No External Components
  • Single +5 Volt Operation
  • 1 mV/Bit with 4.095 V Full Scale
  • True Voltage Output, ±5 mA Drive
  • Very Low Power -3 mW
DAC8562
+5 Volt, Parallel Input Complete 12-Bit DAC
DAC8562 Functional Block Diagram
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project
Ask a Question

Documentation

Learn More
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project

Tools & Simulations

Precision DAC Error Budget Tool

The Precision DAC Error Budget Tool is a web application that calculates the DC Accuracy of precision DAC signal chains. It shows how the static errors accumulate throughout your signal chain to quickly evaluate the design tradeoffs. Calculations include the DC errors introduced by Voltage References, Operation Amplifiers and Precision DACs.

Open Tool

Latest Discussions

Recently Viewed