DAC8512

PRODUCTION

+5V, Serial Input Complete 12-Bit DAC

Part Models
4
1ku List Price
Starting From $10.32
Viewing:

Part Details

  • Space Saving SO-8 or Mini-DIP Packages
  • Complete, Voltage Output with Internal Reference
  • 1 mV/Bit with 4.095 V Full Scale
  • Single +5 Volt Operation
  • No External Components
  • 3-Wire Serial Data Interface, 20 MHz Data Loading Rate
  • Low Power: 2.5 mW
DAC8512
+5V, Serial Input Complete 12-Bit DAC
DAC8512 Functional Block Diagram
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project
Ask a Question

Documentation

Learn More
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project

Hardware Ecosystem

Parts Product Life Cycle Description
AD5512A PRODUCTION 2.7 V to 5.5 V, Serial-Input, Voltage-Output, 12-Bit nanoDAC in 16-lead 3 mm × 3 mm LFCSP
AD5681R PRODUCTION Tiny 12-Bit SPI nanoDAC+, with ±1 LSB INL and 2 ppm/°C Reference
Modal heading
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project

Tools & Simulations

Precision DAC Error Budget Tool

The Precision DAC Error Budget Tool is a web application that calculates the DC Accuracy of precision DAC signal chains. It shows how the static errors accumulate throughout your signal chain to quickly evaluate the design tradeoffs. Calculations include the DC errors introduced by Voltage References, Operation Amplifiers and Precision DACs.

Open Tool

Latest Discussions

No discussions on dac8512 yet. Have something to say?

Start a Discussion on EngineerZone®

Recently Viewed