DAC8413
PRODUCTIONQuad, 12-Bit DAC Voltage Output with Readback
- Part Models
- 10
- 1ku List Price
- Starting From $50.55
Part Details
- +5 V to ±15 V operation
- Unipolar or bipolar operation
- True voltage output
- Double-buffered inputs
- Reset to minimum (DAC8413) or center scale (DAC8412)
- Fast bus access time
- Readback
The DAC8412 / DAC8413 are quad, 12-bit voltage output DACs with readback capability. Built using a complementary BiCMOS process, these monolithic DACs offer the user very high package density.
Output voltage swing is set by the two reference inputs VREFH and VREFL. By setting the VREFL input to 0 V and VREFH to a positive voltage, the DAC provides a unipolar positive output range. A similar configuration with VREFH at 0 V and VREFL at a negative voltage provides a unipolar negative output range. Bipolar outputs are configured by connecting both VREFH and VREFL to nonzero voltages. This method of setting output voltage range has advantages over other bipolar offsetting methods because it is not dependent on internal and external resistors with different temperature coefficients.
Digital controls allow the user to load or read back data from any DAC, load any DAC, and transfer data to all DACs at one time.
An active low RESET loads all DAC output registers to midscale for the DAC8412 and zero scale for the DAC8413.
The DAC8412 / DAC8413 are available in 28-lead plastic DIP, 28-lead ceramic DIP, 28-lead PLCC, and 28-lead LCC packages.
They can be operated from a wide variety of supply and reference voltages with supplies ranging from single +5 V to ±15 V, and references from +2.5 V to ±10 V. Power dissipation is less than 330 mW with ±15 V supplies and only 60 mW with a +5 V supply.
For MIL-STD-883 applications, contact your local Analog Devices, Inc. sales office for the DAC8412/DAC8413/883 data sheet, which specifies operation over the −55°C to +125°C temperature range. All 883 parts are also available on Standard Military Drawings 5962-91 76401MXA through 76404M3A.
APPLICATIONS
- Automatic test equipment
- Digitally controlled calibration
- Servo controls
- Process control equipment
Documentation
Solutions Bulletin & Brochure 1
ADI has always placed the highest emphasis on delivering products that meet the maximum levels of quality and reliability. We achieve this by incorporating quality and reliability checks in every scope of product and process design, and in the manufacturing process as well. "Zero defects" for shipped products is always our goal. View our quality and reliability program and certifications for more information.
Part Model | Pin/Package Drawing | Documentation | CAD Symbols, Footprints, and 3D Models |
---|---|---|---|
5962-9176403MXA | 28-Lead CerDIP | ||
5962-9176404M3A | 28-Lead LCC | ||
5962-9176404MXA | 28-Lead CerDIP | ||
DAC8413AT/883C | 28-Lead CerDIP | ||
DAC8413BT/883C | 28-Lead CerDIP | ||
DAC8413BTC/883C | 28-Lead LCC | ||
DAC8413EPZ | 28-Lead PDIP | ||
DAC8413FPCZ | 28-Lead PLCC | ||
DAC8413FPCZ-REEL | 28-Lead PLCC | ||
DAC8413FPZ | 28-Lead PDIP |
Part Models | Product Lifecycle | PCN |
---|---|---|
Apr 9, 2018 - 16_0026 Qualify TeamQuest Technology, Inc. for Burn-in and Life Test of Military and Aerospace Devices |
||
5962-9176403MXA | ||
5962-9176404M3A | ||
5962-9176404MXA | PRODUCTION | |
DAC8413AT/883C | PRODUCTION | |
DAC8413BT/883C | ||
DAC8413BTC/883C | ||
Nov 7, 2012 - 12_0199 Qualification of New Conductive Silver-Filled Glass Die Attach Adhesive for Cerdip and Ceramic Flatpack (Cerpack) Packages. |
||
5962-9176403MXA | ||
5962-9176404MXA | PRODUCTION | |
DAC8413AT/883C | PRODUCTION | |
DAC8413BT/883C | ||
Jun 6, 2012 - 12_0066 Add capacity for Burn In of Hermetic, 883 & QMLQ/Class B devices at TSSI Cavite |
||
5962-9176403MXA | ||
5962-9176404M3A | ||
5962-9176404MXA | PRODUCTION | |
DAC8413AT/883C | PRODUCTION | |
DAC8413BT/883C | ||
DAC8413BTC/883C | ||
Nov 9, 2011 - 11_0050 Transfer of ADI Hermetics Assembly location from Paranaque, Manila to General Trias, Cavite Philippines |
||
5962-9176403MXA | ||
5962-9176404M3A | ||
5962-9176404MXA | PRODUCTION | |
DAC8413AT/883C | PRODUCTION | |
DAC8413BT/883C | ||
DAC8413BTC/883C | ||
Nov 9, 2011 - 11_0182 Test Site Transfer from Analog Devices Philippines Inc in Paranaque to Analog Devices General Trias in Cavite, Philippines |
||
5962-9176403MXA | ||
5962-9176404M3A | ||
5962-9176404MXA | PRODUCTION | |
DAC8413AT/883C | PRODUCTION | |
DAC8413BT/883C | ||
DAC8413BTC/883C | ||
Jul 31, 2009 - 09_0106 Removal of Die Fab Code from Topside Marking of Remaining Mil-Grade Products |
||
5962-9176403MXA | ||
5962-9176404M3A | ||
5962-9176404MXA | PRODUCTION | |
DAC8413AT/883C | PRODUCTION | |
DAC8413BT/883C | ||
DAC8413BTC/883C | ||
Jun 1, 2011 - 11_0088 Top and Bottom Mark Standardization for Certain LCC (Leadless Chip Carrier) and Metal Can Packages |
||
5962-9176404M3A | ||
DAC8413BTC/883C | ||
Mar 7, 2019 - 19_0046 Assembly Transfer of 18,20,24,28 Lead PDIP to Cirtek |
||
DAC8413EPZ | PRODUCTION | |
DAC8413FPZ | PRODUCTION | |
Oct 1, 2009 - 09_0194 DAC8412/3 redesign and fab process change |
||
DAC8413EPZ | PRODUCTION | |
DAC8413FPCZ | PRODUCTION | |
DAC8413FPCZ-REEL | PRODUCTION | |
DAC8413FPZ | PRODUCTION | |
Aug 19, 2009 - 07_0024 Package Material Changes for SOT23, MiniSO, MQFP, PDIP, PLCC, SOIC (narrow and wide body), SSOP, TSSOP and TSSOP exposed pad |
||
DAC8413EPZ | PRODUCTION | |
DAC8413FPZ | PRODUCTION | |
Jun 13, 2008 - 08_0065 Transfer of product to 8" H6 Thin Film Process with Polyimide Layer |
||
DAC8413EPZ | PRODUCTION | |
DAC8413FPCZ | PRODUCTION | |
DAC8413FPCZ-REEL | PRODUCTION | |
DAC8413FPZ | PRODUCTION |
This is the most up-to-date revision of the Data Sheet.
Hardware Ecosystem
Tools & Simulations
Precision DAC Error Budget Tool
The Precision DAC Error Budget Tool is a web application that calculates the DC Accuracy of precision DAC signal chains. It shows how the static errors accumulate throughout your signal chain to quickly evaluate the design tradeoffs. Calculations include the DC errors introduced by Voltage References, Operation Amplifiers and Precision DACs.
Open ToolLatest Discussions
No discussions on dac8413 yet. Have something to say?
Start a Discussion on EngineerZone®