DAC8412

PRODUCTION

Quad, 12-Bit DAC Voltage Output with Readback

Part Models
10
1ku List Price
Starting From $50.55
Viewing:

Part Details

  • +5 V to ±15 V operation
  • Unipolar or bipolar operation
  • True voltage output
  • Double-buffered inputs
  • Reset to minimum (DAC8413) or center scale (DAC8412)
  • Fast bus access time
  • Readback
DAC8412
Quad, 12-Bit DAC Voltage Output with Readback
DAC8412 Functional Block Diagram DAC8412/DAC8413 Pin Configuration DAC8412/DAC8413 Pin Configuration DAC8412/DAC8413 Pin Configuration
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project
Ask a Question

Documentation

Learn More
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project

Hardware Ecosystem

Parts Product Life Cycle Description
AD5724 PRODUCTION Complete, Quad, 12-Bit, Serial Input, Unipolar/Bipolar Voltage Output DACs
AD5724R PRODUCTION Complete, Quad, 12-Bit, Serial Input, Unipolar/Bipolar Voltage Output DAC with Internal Reference
Modal heading
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project

Tools & Simulations

Precision DAC Error Budget Tool

The Precision DAC Error Budget Tool is a web application that calculates the DC Accuracy of precision DAC signal chains. It shows how the static errors accumulate throughout your signal chain to quickly evaluate the design tradeoffs. Calculations include the DC errors introduced by Voltage References, Operation Amplifiers and Precision DACs.

Open Tool

IBIS Model 1

Latest Discussions

Recently Viewed