DAC8221
NOT RECOMMENDED FOR NEW DESIGNSDual 12-Bit Buffered Multiplying CMOS D/A Converter
- Part Models
- 5
- 1ku List Price
- Starting From $36.57
Part Details
- Two Matched 12-Bit DACs on One Chip
- Packaged in a Narrow 0.3" 24-Pin DIP
- Direct Parallel Load of all 12 Bits for High Data Throughput
- 12-Bit Endpoint Linearity (±1/2 LSB Over Temperature)
- On-Chip Latches for Both DACs
- +5V to +15V Single Supply Operation
- DACs Matched to 0.2% Typically
- Four-Quadrant Multiplication
- Improved ESD Resistance
- Available in Die Form
The DAC-8221 combines two identical 12-bit, multiplying, digital-to-analog converters into a single CMOS chip. This device is electrically similar to DAC-8212 with improved microprocessor interface timing and is packaged in a narrow 0.300" DIP. Monolithic construction offers excellent DAC-to-DAC matching and tracking over the full operating temperature range. The DAC-8221 consists of two thin-film R-2R resistor-ladder networks, two 12-bit data latches, one 12-bit input buffer, and control logic. The DAC-8221 operates on a single supply from +5V to +15V. Maximum power dissipation with 0V and +5V logic levels and a +5V supply is less than 0.5mW. The DAC-8221 is manufactured using PMI's highly-stable, thin film resistors on an advanced oxide-isolated, silicon-gate, CMOS process. PMI's improved latch-up resistant design eliminates the need for external protective Schottky diodes.
A common 12-bit (TTL/CMOS compatible) input port is used to load a 12-bit-wide word into either of the two DACs. This port, whose data loading is similar to that of a RAM's write cycle, interfaces directly with most 12-bit or wider bus systems. With WR and CS lines at logic LOW, the input data registers are transparent. This allows direct unbuffered data to flow directly to the DAC output selected by DAC A/DAC B control input.
Documentation
Data Sheet 2
Application Note 1
Solutions Bulletin & Brochure 1
ADI has always placed the highest emphasis on delivering products that meet the maximum levels of quality and reliability. We achieve this by incorporating quality and reliability checks in every scope of product and process design, and in the manufacturing process as well. "Zero defects" for shipped products is always our goal. View our quality and reliability program and certifications for more information.
Part Model | Pin/Package Drawing | Documentation | CAD Symbols, Footprints, and 3D Models |
---|---|---|---|
5962-8967101LA | 24-Lead CerDIP (Narrow 0.3 Inch) | ||
DAC8221AW/883C | 24-Lead CerDIP (Narrow 0.3 Inch) | ||
DAC8221FPZ | 24-Lead PDIP | ||
DAC8221FSZ | 24-Lead SOIC (Wide) | ||
DAC8221GPZ | 24-Lead PDIP |
Part Models | Product Lifecycle | PCN |
---|---|---|
Apr 9, 2018 - 16_0026 Qualify TeamQuest Technology, Inc. for Burn-in and Life Test of Military and Aerospace Devices |
||
5962-8967101LA | PRODUCTION | |
DAC8221AW/883C | PRODUCTION | |
Nov 7, 2012 - 12_0199 Qualification of New Conductive Silver-Filled Glass Die Attach Adhesive for Cerdip and Ceramic Flatpack (Cerpack) Packages. |
||
5962-8967101LA | PRODUCTION | |
DAC8221AW/883C | PRODUCTION | |
Nov 9, 2011 - 11_0050 Transfer of ADI Hermetics Assembly location from Paranaque, Manila to General Trias, Cavite Philippines |
||
5962-8967101LA | PRODUCTION | |
DAC8221AW/883C | PRODUCTION | |
Nov 9, 2011 - 11_0182 Test Site Transfer from Analog Devices Philippines Inc in Paranaque to Analog Devices General Trias in Cavite, Philippines |
||
5962-8967101LA | PRODUCTION | |
DAC8221AW/883C | PRODUCTION | |
DAC8221FSZ | PRODUCTION | |
Jul 31, 2009 - 09_0106 Removal of Die Fab Code from Topside Marking of Remaining Mil-Grade Products |
||
5962-8967101LA | PRODUCTION | |
DAC8221AW/883C | PRODUCTION | |
Mar 7, 2019 - 19_0046 Assembly Transfer of 18,20,24,28 Lead PDIP to Cirtek |
||
DAC8221FPZ | PRODUCTION | |
DAC8221GPZ | PRODUCTION | |
Aug 19, 2009 - 07_0024 Package Material Changes for SOT23, MiniSO, MQFP, PDIP, PLCC, SOIC (narrow and wide body), SSOP, TSSOP and TSSOP exposed pad |
||
DAC8221FPZ | PRODUCTION | |
DAC8221GPZ | PRODUCTION | |
Aug 4, 2010 - 10_0117 Halogen Free Material Change for SOIC_W Products at Carsem |
||
DAC8221FSZ | PRODUCTION |
This is the most up-to-date revision of the Data Sheet.
Tools & Simulations
Precision DAC Error Budget Tool
The Precision DAC Error Budget Tool is a web application that calculates the DC Accuracy of precision DAC signal chains. It shows how the static errors accumulate throughout your signal chain to quickly evaluate the design tradeoffs. Calculations include the DC errors introduced by Voltage References, Operation Amplifiers and Precision DACs.
Open ToolLatest Discussions
No discussions on dac8221 yet. Have something to say?
Start a Discussion on EngineerZone®