DAC8143

PRODUCTION

12-Bit Current-Out, Daisy-Chained DAC

Part Models
3
1ku List Price
Starting From $11.11
Viewing:

Part Details

  • Improved Resistance to ESD
  • Minimizes Address-Decoding in Multiple DAC Systems—Three-Wire Interface for Any Number of DACs:
    One Data Line
    One CLK Line
    One Load Line
  • Fast, Flexible, Microprocessor Interfacing in Serially Controlled systems
  • Buffered Digital Output Pin for Daisy-Chaining Multiple DACs
  • -40°C to +85°C for the Extended Industrial Temperature Range
DAC8143
12-Bit Current-Out, Daisy-Chained DAC
DAC8143 Functional Block Diagram
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project
Ask a Question

Documentation

Learn More
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project

Tools & Simulations

Precision DAC Error Budget Tool

The Precision DAC Error Budget Tool is a web application that calculates the DC Accuracy of precision DAC signal chains. It shows how the static errors accumulate throughout your signal chain to quickly evaluate the design tradeoffs. Calculations include the DC errors introduced by Voltage References, Operation Amplifiers and Precision DACs.

Open Tool

Latest Discussions

No discussions on dac8143 yet. Have something to say?

Start a Discussion on EngineerZone®

Recently Viewed