DAC210
Obsolete11-Bit Voltage Output D/A Converter (10 Bits Plus Sign)
Part Details
|
|
The DAC210 is a complete, monolithic 10-bit plus sign DAC with a ±10 V output. A precision voltage reference, a logic controlled polarity switch and output amplifier are included. Linearity, monotonicity, and full-scale temperature coefficient are guaranteed over the full operating temperature range. Ease of application is achieved by the total D/A system specs given for nonlinearity and zero-scale offset. System specs eliminate the complex error budget analysis required by less "complete" DACs. Sign-magntude coding minimizes the "major-carry" zero-code errors inherent in offset coding schemes.
Documentation
Data Sheet 1
Solutions Bulletin & Brochure 1
This is the most up-to-date revision of the Data Sheet.
Latest Discussions
No discussions on DAC210 yet. Have something to say?
Start a Discussion on EngineerZone®