AMP03

PRODUCTION

High-Speed Differential Amplifier

Part Models
6
1ku List Price
Starting From $3.49

Part Details

  • High CMRR: 100 dB Typ
  • Low Nonlinearity: 0.001% Max
  • Low Distortion: 0.001% Typ
  • Wide Bandwidth: 3 MHz Typ
  • Fast Slew Rate: 9.5 V/µs Typ
  • Fast Settling (0.01%): 1µs Typ
  • Low Cost
AMP03
High-Speed Differential Amplifier
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
Can't find the software or driver you need?

Request a Driver/Software

Latest Discussions

Recently Viewed