Two engineers working in the lab

Save time and deliver your solutions faster with ADI’s new suite of precision technology signal chains. Align your applications ranging from Smart Industry to Instrumentation, Electrification to Digital Health, to exactly the right precision technology combinations.

Tailor your signal chain with confidence

AMP02

PRODUCTION

High Accuracy 8-Pin Instrumentation Amplifier

Part Models
4
1ku List Price
Starting From $9.47
Viewing:

Part Details

  • Low Offset Voltage: 100 µV max
  • Low Drift: 2 µV/°C max
  • Wide Gain Range: 1 to 10,000
  • High Common-Mode Rejection: 115 dB min
  • High Bandwidth (G = 1000): 200 kHz typ
  • Gain Equation Accuracy: 0.5% max
  • Single Resistor Gain Set
  • Input Overvoltage Protection
  • Low Cost
  • Available in Die Form
AMP02
High Accuracy 8-Pin Instrumentation Amplifier
AMP02-pcl
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project
Ask a Question

Documentation

Learn More
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project

Tools & Simulations

SPICE Model 1

In-Amp Error Calculator

These tools will help estimate error contributions in your instrumentation amplifier circuit. It uses input parameters such as temperature, gain, voltage input, and source impedance to determine the errors that can contribute to your overall design.

Open Tool

Latest Discussions

Recently Viewed