Two engineers working in the lab

Save time and deliver your solutions faster with ADI’s new suite of precision technology signal chains. Align your applications ranging from Smart Industry to Instrumentation, Electrification to Digital Health, to exactly the right precision technology combinations.

Tailor your signal chain with confidence

AMP01

NOT RECOMMENDED FOR NEW DESIGNS

Low Noise, Precision Instrumentation Amplifier

Part Models
7
1ku List Price
Starting From $16.76
Viewing:

Part Details

  • Low offset voltage: 50 μV maximum
  • Very low offset voltage drift: 0.3 μV/°C maximum
  • Low noise: 0.12 μV p-p (0.1 Hz to 10 Hz)
  • Excellent output drive: ±10 V at ±50 mA
  • Capacitive load stability: up to 1 μF
  • Gain range: 0.1 to 10,000
  • Excellent linearity: 16-bit at G = 1000
  • High CMR: 125 dB minimum (G = 1000)
  • Low bias current: 4 nA maximum
  • Can be configured as a precision op amp
  • Output-stage thermal shutdown
  • Available in die form
AMP01
Low Noise, Precision Instrumentation Amplifier
AMP01 Functional Block Diagram AMP01 Pin Configuration AMP01 Pin Configuration
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project
Ask a Question

Documentation

Learn More
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project

Tools & Simulations

SPICE Model 1

In-Amp Error Calculator

These tools will help estimate error contributions in your instrumentation amplifier circuit. It uses input parameters such as temperature, gain, voltage input, and source impedance to determine the errors that can contribute to your overall design.

Open Tool

Latest Discussions

Recently Viewed