ADUM6200

PRODUCTION

Dual-Channel, 5 kV Isolators with Integrated DC/DC Converter (2/0 channel directionality)

Part Models
8
1ku List Price
Starting From $6.02
Viewing:

Part Details

  • isoPower integrated, isolated DC/DC converter
  • Regulated 5 V or 3.3 V output
  • Up to 400 mW output power
  • 16-lead SOIC package with 7.6 mm creepage
  • Dual dc-to-25 Mbps (NRZ) signal isolation channels
  • High common-mode transient immunity: >25 kV/μs
  • Safety and regulatory approvals
    UL recognition (pending)
    5000 V rms for 1 minute per UL 1577
  • CSA Component Acceptance
    Notice #5A
    IEC 60601-1: 125 V rms
    IEC 60950-1: 380 V rms
  • VDE certificate of conformity (pending)
    IEC 60747-5-2
    (VDE 0884 Part 2):2003-01
    VIORM = 846 V peak
  • High temperature operation: 105°C maximum
ADUM6200
Dual-Channel, 5 kV Isolators with Integrated DC/DC Converter (2/0 channel directionality)
ADuM6200/ADuM6201/ADuM6202 Functional Block Diagram
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project
Ask a Question

Documentation

Learn More
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project

Latest Discussions

Recently Viewed