ADUM6000

PRODUCTION

Isolated, 5 kV, DC/DC Converter

Part Models
4
1ku List Price
Starting From $4.67

Part Details

  • isoPower integrated, isolated DC/DC converter
  • Regulated 5 V or 3.3 V output
  • Up to 400 mW output power
  • 16-lead SOIC package with >7.6 mm creepage
  • High temperature operation: 105°C maximum
  • High common-mode transient immunity: >25 kV/μs
  • Thermal overload protection
  • Safety and regulatory approvals
    UL recognition (pending)
    5000 V rms for 1 minute per UL 1577
  • CSA Component Acceptance
    Notice #5A
    IEC 60601-1: 125 V rms
  • See datasheet for additional features
ADUM6000
Isolated, 5 kV, DC/DC Converter
Ask a Question

Documentation

Learn More

Software Resources

Can't find the software or driver you need?

Request a Driver/Software

Hardware Ecosystem

Parts Product Life Cycle Description
ADuM6020 RECOMMENDED FOR NEW DESIGNS Low Emission, 5 kV Isolated DC-to-DC Converters
Modal heading
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project

Reference Designs

Isolated Current Sense Circuit
CN0280 Circuits from the lab

Robust Completely Isolated Current Sense Circuit with Isolated Power Supply for Solar Photovoltaic Converters

Features and Benefits

  • Current sense for high currents
  • Photovoltaic applications
  • Completely Isolated
CN0280
Robust Completely Isolated Current Sense Circuit with Isolated Power Supply for Solar Photovoltaic Converters

Latest Discussions

Recently Viewed