ADUM5242

PRODUCTION

Dual-Channel Isolators with isoPower® Integrated DC/DC Converter, 50 mW (0/2 channel directionality)

Part Models
2
1ku List Price
Starting From $3.63
Viewing:

Part Details

  • Integrated isolated DC/DC converter
  • Regulated 5 V/10 mA output
  • Dual dc to 1 Mbps (NRZ) signal isolation channels
  • Narrow body 8-lead SOIC package
  • RoHS compliant
  • High temperature operation: 105°C
  • Precise timing characteristics
    3 ns maximum pulse width distortion
    3 ns maximum channel-to-channel matching
    70 ns maximum propagation delay
  • High common-mode transient immunity: > 25 kV/μs

Safety and Regulatory App

  • UL recognition
    2500 V rms for 1 minute, per UL 1577
  • CSA Component Acceptance
    Notice #5A
  • VDE certificate of conformity
    DIN V VDE V 0884-10
    (VDE V 0884-10): 2006-12
    VIORM = 560 V peak
ADUM5242
Dual-Channel Isolators with isoPower® Integrated DC/DC Converter, 50 mW (0/2 channel directionality)
ADuM5242 Functional Block Diagram ADuM5242 Pin Configuration
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project
Ask a Question

Documentation

Learn More
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project

Latest Discussions

Recently Viewed