ADUM4473

PRODUCTION

Isolated Switch Regulator with Quad-Channel Isolators (1/3 Channel Directionality)

Part Models
4
1ku List Price
Starting From $4.76
Viewing:

Part Details

  • Isolated PWM feedback with built-in compensation
  • Primary side transformer driver for up to 2.5 W output power with 5 V input voltage
  • Regulated adjustable output: 3.3 V to 24 V
  • Up to 80% efficiency
  • Quad DC-to-25 Mbps (NRZ) signal isolation channels
  • 200 kHz to 1 MHz adjustable oscillator
  • Soft start function at power-up
  • Pulse-by-pulse overcurrent protection
  • Thermal shutdown
  • 5000 V rms isolation
  • High common-mode transient immunity: >25 kV/μs
  • 20-lead SOIC package with 8.3 mm creepage
  • High temperature operation: 105°C
  • Safety and regulatory approvals
    • UL recognition: 5000 V rms for 1 minute per UL 1577
    • CSA certification per IEC 62368-1, IEC 61010-1, and IEC 60601-1
    • VDE certificate of conformity
      • VDE V 0884-10
      • VIORM = 849 V peak
ADUM4473
Isolated Switch Regulator with Quad-Channel Isolators (1/3 Channel Directionality)
ADuM4470/ADuM4471/ADuM4472/ADuM4473/ADuM4474 Functional Block Diagram ADuM4473 Pin Configuration
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project
Ask a Question

Documentation

Learn More
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project

Evaluation Kits

eval board
EVAL-ADUM4471

ADUM4471 Evaluation Board

Product Details

The EVAL-ADuM4471EBZ board can be used for different applications of the ADuM447x iCoupler isolated switching regulators. With the ability to be configured as a circuit with either single- (default) or double-supply output, the board supports a variety of input/output configurations and multiple transformer options. It is equipped with an ADuM4471 switching regulator (ADuM4471ARIZ) for voltage isolation, but can also be used with ADuM4470ARIZ, ADuM4472ARIZ, ADuM4473ARIZ, or ADuM4474ARIZ. The regulator features integrated feedback and a switching frequency that can be set from 200 kHz to 1000 kHz.

The user guide provides all the necessary details to set up and use the EVAL-ADuM4471EBZ board. Although the EVAL-ADuM4471EBZ comes with the ADuM4471 switching regulator on board, the printed circuit board (PCB) is designed for compatibility with the entire ADuM447x family. Additional information about the supported iCoupler devices is available in the ADuM4470/ADuM4471/ADuM4472/ADuM4473/ADuM4474 data sheet, which should be consulted in conjunction with this user guide when using the EVAL-ADuM4471EBZ board.

EVAL-ADUM4471
ADUM4471 Evaluation Board

Latest Discussions

Recently Viewed