ADuM4136
ADuM4136
PRODUCTIONSingle-/Dual-Supply, High Voltage Isolated IGBT Gate Driver
- Part Models
- 4
- 1ku List Price
- Starting From $3.34
Viewing:
Overview
- 4 A peak drive output capability
- Output power device resistance < 1Ω
- Desaturation protection
Isolated Fault output
Soft Shutdown on Fault - Isolated Fault and Ready functions
- Low propagation delay 55 ns typical
- Minimum pulse width: 50 ns
- Operating temperature range: −40°C to +125°C
- Output voltage range to 35 V
- See data sheet for additional features
The ADuM4136 is a single-channel gate driver specifically optimized for driving insulated gate bipolar transistors (IGBTs). Analog Devices, Inc., iCoupler® technology provides isolation between the input signal and the output gate drive.
Operation with unipolar or bipolar secondary supplies is possible, allowing negative gate drive if needed.
The Analog Devices chip scale transformers also provide isolated communication of control information between the high voltage and low voltage domains of the chip. Information on the status of the chip can be read back from dedicated outputs. Control of resetting the device after a fault on the secondary side is performed on the primary side of the device.
Integrated onto the ADuM4136 is a desaturation detection circuit that provides protection against high voltage short-circuit IGBT operation. The desaturation protection contains noise reducing features such as a 312 ns (typical) masking time after a switching event to mask voltage spikes due to initial turn-on. An internal 537 μA (typical) current source allows low device count, and the internal blanking switch allows the addition of an external current source if more noise immunity is needed.
The secondary UVLO is set to 12 V with common IGBT threshold levels taken into consideration.
Applications
- MOSFET/IGBT gate drivers
- Photovoltaic (PV) inverters
- Motor drives
- Power supplies
Documentation
Data Sheet 1
User Guide 1
Application Note 2
Technical Articles 2
Safety and Regulatory Compliance 1
Video 4
Brochure 1
Safety and Regulatory Compliance 1
Video Series 1
Webcast 6
ADI has always placed the highest emphasis on delivering products that meet the maximum levels of quality and reliability. We achieve this by incorporating quality and reliability checks in every scope of product and process design, and in the manufacturing process as well. "Zero defects" for shipped products is always our goal. View our quality and reliability program and certifications for more information.
| Part Model | Pin/Package Drawing | Documentation | CAD Symbols, Footprints, and 3D Models |
|---|---|---|---|
| ADUM4136BRIZ | 16-Lead SOIC (Increased Creepage) | ||
| ADUM4136BRIZ-RL | 16-Lead SOIC (Increased Creepage) | ||
| ADUM4136BRWZ | 16-Lead SOIC Wide | ||
| ADUM4136BRWZ-RL | 16-Lead SOIC Wide |
This is the most up-to-date revision of the Data Sheet.
Software Resources
Can't find the software or driver you need?
Request a Driver/SoftwareTools & Simulations
LTspice
Models for the following parts are available in LTspice:
- ADUM4136
IBIS Model 1
LTspice® is a powerful, fast and free simulation software, schematic capture and waveform viewer with enhancements and models for improving the simulation of analog circuits.