ADuM3150

PRODUCTION

3.75 kV, 6-Channel, SPIsolator Digital Isolator for SPI with Delay Clock

Part Models
4
1ku List Price
Starting From $3.82
Viewing:

Part Details

  • Supports up to 40 MHz SPI clock speed in delay clock mode
  • Supports up to 17 MHz SPI clock speed in 4-wire mode
  • 4 high speed, low propagation delay, SPI signal isolation channels
  • 2 data channels at 250 kbps
  • Delayed compensation clock line
  • 20-lead SSOP with 5.1 mm creepage
  • High temperature operation: 125°C
  • High common-mode transient immunity: >25 kV/μs
  • Safety and regulatory approvals
    • UL 1577
      • VISO = 3750 V rms for 1 minute
    • IEC/EN/CSA 62368-1
    • DIN EN IEC 60747-17 (VDE 0884-17)
      • VIORM = 565 V peak
ADuM3150
3.75 kV, 6-Channel, SPIsolator Digital Isolator for SPI with Delay Clock
ADuM3150 Functional Block Diagram ADuM3150 Pin Configuration
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project
Ask a Question

Documentation

Learn More
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project

Tools & Simulations


Evaluation Kits

eval board
EVAL-ADUM3150

ADUM3150/ADUM4150 Evaluation Board

Features and Benefits

  • Access to all six data channels
  • Access to the DCLK delayed clock
  • Multiple connection options
  • Support for Tektronix active probes
  • Provision for cable terminations
  • Support for PCB edge-mounted coaxial connectors
  • Easy configuration
  • Installed SPIsolator digital isolator: ADuM3150BRSZ
    in the 20-lead SSOP package

Product Details

The EVAL-ADuM3150Z supports the ADuM3150ARSZ and ADuM3150BRSZ, which are 6-channel SPIsolator® isolators optimized for use in SPI applications. They include two low speed channels and a clock delay channel for the implementation of 40 MHz SPI data transfers. The evaluation board provides a JEDEC standard, 20-lead SSOP pad layout, support for signal distribution, loopback, and loads referenced to VDDx or GNDx, as well as optimal bypass capacitance. Signal sources can be wired onto the board as well as brought onto the board through edge- mounted SMA connectors (sold separately) or terminal blocks for power connections. The board includes 200 mil header positions for compatibility with Tektronix® active probes.


The EVAL-ADuM3150Z evaluation board can be used to evaluate the ADuM4150ARIZ and the ADuM4150BRIZ devices. Although the pad layout on the EVAL-ADuM3150Z evaluation board does not support the ADuM4150ARIZ and the ADuM4150BRIZ 20-lead SOIC_IC packages, these devices can be evaluated with the ADuM3150ARSZ or the ADuM3150BRSZ. The ADuM4150ARIZ and ADuM3150ARSZ differ by package and isolation capabilities, but are functionally equivalent for evaluation. The same is true for the ADuM4150BRIZ and ADuM3150BRSZ devices.


The board follows best printed circuit board (PCB) design practices for 4-layer boards, including a full power and ground plane on each side of the isolation barrier. No other electromagnetic interference (EMI) or noise mitigation design features are included on this board. In cases of very high speed operation or when ultralow emissions are required, refer to the AN-1109 Application Note for additional board layout techniques.


For full details, see the ADuM3150 data sheet, which must be used in conjunction with UG-719 when using the EVAL- ADuM3150Z evaluation board.


Supported SPIsolator Models

  • ADuM3150ARSZ
  • ADuM3150BRSZ
  • ADuM4150ARIZ
  • ADuM4150BRIZ

EVAL-ADUM3150
ADUM3150/ADUM4150 Evaluation Board
EVAL-ADuM3150Z Image

Reference Designs

CN-0393 Simplified Schematic Diagram
CN0393 Circuits from the lab

Bank Isolated, 2-Channel, 16-Bit, 500 kSPS, Simultaneous Sampling Signal Chain Featuring μModule Data Acquisition System

Features and Benefits

  • 2-channel, 16-bit 500kSPS simultaneous sampling
  • Bank isolated
  • Complete data acquisition system

Part Used


Design & Integration Tools


Videos

  • lazy blur
    VIDEO · 2017-01-26 02:28
    Reducing Challenges in the Precision Conversion Design Cycle
CN0393
Bank Isolated, 2-Channel, 16-Bit, 500 kSPS, Simultaneous Sampling Signal Chain Featuring μModule Data Acquisition System
CN-0393 Simplified Schematic Diagram
Photograph of EVAL-CN0393-FMCZ Board

Latest Discussions

Recently Viewed