ADUM2211

PRODUCTION

Dual-Channel Digital Isolators, 5 kV

Part Models
12
1ku List Price
Starting From $1.95
Viewing:

Part Details

  • High isolation voltage: 5000 V rms
  • Enhanced system-level ESD performance per IEC 61000-4-x
  • Low power operation
    • 5 V operation
      • 1.6 mA per channel maximum at 0 Mbps to 1 Mbps
      • 3.7 mA per channel maximum at 10 Mbps
    • 3.3 V operation
      • 1.4 mA per channel maximum at 0 Mbps to 1 Mbps
      • 2.4 mA per channel maximum at 10 Mbps
  • Bidirectional communication
  • 3.3 V/5 V level translation
  • High temperature operation: 125°C
  • Default low output
  • High data rate: dc to 10 Mbps (NRZ)
  • Precise timing characteristics
    • 3 ns maximum pulse width distortion
    • 3 ns maximum channel-to-channel matching
  • High common-mode transient immunity: >25 kV/µs
  • 16-lead SOIC wide body package version (RW-16)
  • 16-lead SOIC wide body enhanced creepage version (RI-16)
  • Safety and regulatory approvals (16-Lead-SOIC_IC/16-Lead-SOIC_W)
    • UL 1577
      • VISO = 2500 V rms for 1 minute
    • IEC/EN/CSA 62368-1
    • IEC/CSA 60601-1
    • IEC/CSA 61010-1
    • CQC GB4943.1
    • DIN EN IEC 60747-17 (VDE 0884-17)
      • VIORM = 645 V peak
  • AEC-Q100 qualified for automotive applications
ADUM2211
Dual-Channel Digital Isolators, 5 kV
ADuM2211 Functional Block Diagram ADuM2211 Pin Configuration
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project
Ask a Question

Documentation

Learn More
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project

Hardware Ecosystem

Parts Product Life Cycle Description
ADUM321N RECOMMENDED FOR NEW DESIGNS 5.7 kV RMS/3.0 kV RMS Dual Digital Isolators
Modal heading
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project

Latest Discussions

Recently Viewed