ADUCM355

RECOMMENDED FOR NEW DESIGNS

Precision Analog Microcontroller with Chemical Sensor Interface

Part Models
2
1ku List Price
Starting From $10.07
Viewing:

Part Details

  • Analog input/output
    • 16-bit, 400 kSPS ADC
    • Voltage, current, and impedance measurement capability
      • Internal and external current and voltage channels
      • Ultralow leakage switch matrix and input mux
      • Input buffers, PGA
  • Voltage DACs
    • Two dual output voltage DACs
      • Output range: 0.2 V to 2.4 V (±2.2 V voltage potential to sensor) for 12-bit outputs
    • Two bias potentiostat and TIA amplifiers  
      • Ultralow power, 1 μA per amplifier
    • One high speed 12-bit voltage DAC
      • Output range to sensor: −607 mV to +607 mV
      • High speed TIA for impedance measurements
      • Programmable gain amplifier on output
  • Amplifiers, accelerators, and references
    • Two low power, low noise amplifiers
      • Suitable for potentiostat bias in electrochemical sensing
    • Two low power, low noise TIAs
      • Suitable for measuring sensor current output in the ±0.00005 μA to ±3000 μA range
      • Programmable load and gain resistors
    • Analog hardware accelerators
      • Digital waveform generator
      • DFT and digital filters
    • 2.5 V and 1.82 V on-chip, precision voltage references
  • Internal Temperature Sensor, ±2°C accurate
    • Impedance measurement range of <1 Ω to 10 MΩ, 0.016 Hz to 200,000 Hz
  • Voltammetry scan rate up to 2000 steps per second
  • Microcontroller
    • 26 MHz ARM Cortex-M3 processor
    • Serial wire port supports code download and debugging
    • 128 kB flash/64 kB of SRAM
  • Security and safety
    • Hardware cyclic redundancy check (CRC) with programmable polynomial generator
    • Read and write protection of user flash
  • On-chip peripherals
    • UART, I2C, and SPI serial input/output
    • Up to 17 GPIO pins
      • External interrupt option
    • General-purpose, wake-up, and watchdog timers
  • Power
    • 2.8 V to 3.6 V supply and active measurement range
    • Power supply monitor
    • Active current consumption: 30 μA/MHz for digital section
    • Hibernate with bias to external sensor: 8.5 μA
    • Shutdown mode with no SRAM retention: 2 μA
  • Package and temperature range
    • 6 mm × 5 mm, 72-lead LGA package
    • Fully specified for −40°C to +85°C ambient operation
ADUCM355
Precision Analog Microcontroller with Chemical Sensor Interface
ADuCM355 Functional Block Diagram
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
EVAL-ADuCM355

ADuCM355 Evaluation Board

Features and Benefits

  • Debug and programming capability of the ADuCM355
  • Evaluation capability with electrochemical gas sensors
  • ADT7420 ±0.25°C accurate temperature sensor via I2C
  • MicroUSB power option and connection to PC

Product Details

The ADuCM355 on-chip system provides the features needed to bias and to measure a range of different electrochemical sensors. The EVAL-ADuCM355QSPZ allows users to evaluate the performance of the ADuCM355 when implementing a range of different electrochemical techniques, including chronoamperometry, voltammetry, and electrochemical impedance spectroscopy (EIS).

Complete specifications for the ADuCM355 are available in the ADuCM355 data sheet, which must be consulted in conjunction with the EVAL-ADuCM355QSPZ user guide when using the EVAL-ADuCM355QSPZ.

EVAL-ADuCM355
ADuCM355 Evaluation Board
ADuCM355 Evaluation Board ADuCM355 Evaluation Board - Top View ADuCM355 Evaluation Board - Bottom View

Reference Designs

Simplified Circuit Block Diagram
CN0429 Circuits from the lab

Electrochemical Gas Measurement System with Sensor Diagnostics

Features and Benefits

  • 3-, 4-wire Sensor Compatible
  • Supports Multiple Gas Sensor
  • Onboard Temperature and Humidity Sensor
  • Gas Sensor Diagnostics and Life Expectancy
CN0428
CN0428 Circuits from the lab

Water Quality Measurement System

Features and Benefits

  • Measure from 1 up to 4 sensor channels
  • Selectable SPI, I2C, or UART communication
  • 10-Pin JTAG/SWD connector for easy programming
  • Form Factor Compatible with Arduino
CN0425
Radiated Immunity Compliant Toxic Gas Detection Circuit 
Simplified Circuit Diagram for EVAL-ADuCM355QSPZ
CN0429
Electrochemical Gas Measurement System with Sensor Diagnostics
Simplified Circuit Block Diagram
EVAL-CN0429-EBZ Evaluation Board
EVAL-CN0429-EBZ Evaluation Board - Top View
EVAL-CN0429-EBZ Evaluation Board - Bottom View
CN0428
Water Quality Measurement System
CN0428

Latest Discussions

Recently Viewed