ADUC848

PRODUCTION

MicroConverter® Multichannel 24-/16-Bit ADCs with Embedded 62 kB Flash and Single-Cycle MCU

Part Models
11
1ku List Price
Starting From $6.72

Part Details

  • High resolution Σ-Δ ADCs
  • 2 independent 24-bit ADCs on the ADuC845
  • Single 16-bit ADC
  • Up to 10 ADC input channels on all devices
  • 24-bit no missing codes
  • 22-bit rms (19.5 bit p-p) effective resolution
  • Offset drift 10 nV/°C, gain drift 0.5 ppm/°C chop enabled
  • Memory
    • 62-kbyte on-chip Flash/EE program memory
    • 4-kbyte on-chip Flash/EE data memory
    • Flash/EE, 100-year retention, 100 kcycle endurance
    • 3 levels of Flash/EE program memory security
    • In-circuit serial download (no external hardware)
    • High speed user download (5 sec)
    • 2304 bytes on-chip data RAM
  • See data sheet for additional features
ADUC848
MicroConverter® Multichannel 24-/16-Bit ADCs with Embedded 62 kB Flash and Single-Cycle MCU
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
Can't find the software or driver you need?

Request a Driver/Software

Tools & Simulations

Sigma-Delta ADC Tutorial

An interactive illustration showing the behavior of an idealized sigma-delta A/D converter.

Open Tool

Evaluation Kits

EVAL-ADUC847

ADuC847 QuickStart Development System

Product Details

Development system for evaluation of the ADuC847, 10-Channel 24-Bit ADC + 12 MIPS Flash MCU. This development system is also recommended for evaluation of ADuC848, 10-Channel 16-Bit ADC + 12 MIPS Flash MCU.

The QuickStart Kits for the ADuC8x-series (8052-core) Precision Analog Microcontrollers feature serial-port download/debug capability and an assembly-source debugging environment.

  ADI also provides a non-intrusive emulation POD called the USB-EA-CONVZ allowing assembly & C-source debugging.

It can be ordered separately.

EVAL-ADUC847
ADuC847 QuickStart Development System

Latest Discussions

Recently Viewed