ADUC836

PRODUCTION

MicroConverter® , Dual 16-Bit Sigma-Delta ADCs with Embedded 62 kB Flash MCU

Part Details

  • High resolution Σ-Δ ADCs
    •  2 independent ADCs (16-bit resolution)
    •  16-bit no missing codes, primary ADC
    •  16-bit rms (16-bit p-p) effective resolution at 20 Hz
    •  Offset drift 10 nV/°C, gain drift 0.5 ppm/°C
  • Memory
    •  62 Kbytes on-chip flash/EE program memory
    •  4 Kbytes on-chip flash/EE data memory
    •  Flash/EE, 100 year retention, 100 Kcycles endurance
    •  3 Levels of flash/EE program memory security
    •  In-circuit serial download (no external hardware)
    •  High speed user download (5 seconds)
    •  2304 bytes on-chip data RAM
  • See data sheet for additional features
ADUC836
MicroConverter® , Dual 16-Bit Sigma-Delta ADCs with Embedded 62 kB Flash MCU
Ask a Question

Documentation

Learn More

Software Resources

ADuC836 Code Examples 2


Tools & Simulations

Sigma-Delta ADC Tutorial

An interactive illustration showing the behavior of an idealized sigma-delta A/D converter.

Open Tool

Evaluation Kits

EVAL-ADUC834

ADuC834 QuickStart Development System

Product Details

Development system for evaluation of the ADuC834, 24-Bit ADC + 16-Bit ADC + 12-Bit DAC + 62K-Byte Flash MCU. This development system is also recommanded for evaluation of ADuC836, Dual 16-Bit ADC + 12-Bit DAC + 62K-Byte Flash MCU.

The QuickStart Kits for the ADuC8x-series (8052-core) Precision Analog Microcontrollers feature serial-port download/debug capability and an assembly-source debugging environment.

ADI also provides a non-intrusive emulation POD called the USB-EA-CONVZ allowing assembly & C-source debugging.

It can be ordered separately.

EVAL-ADUC834
ADuC834 QuickStart Development System

Latest Discussions