ADUC834

PRODUCTION

MicroConverter®, Dual 16-Bit/24-Bit Σ-Δ ADCs with Embedded 62 kB Flash MCU

Part Models
2
1ku List Price
Starting From $16.62

Part Details

  • High Resolution - ADCs
    • 2 Independent ADCs (16-Bit and 24-Bit Resolution)
    • 24-Bit No Missing Codes, Primary ADC
    • 21-Bit rms (18.5-Bit p-p) Effective Resolution @ 20 Hz
    • Offset Drift 10 nV/C, Gain Drift 0.5 ppm/C
  • Memory
    • 62 Kbytes On-Chip Flash/EE Program Memory
    • 4 Kbytes On-Chip Flash/EE Data Memory
    • Flash/EE, 100 Year Retention, 100 Kcycles Endurance
    • 3 Levels of Flash/EE Program Memory Security
    • In-Circuit Serial Download (No External Hardware)
    • High Speed User Download (5 Seconds)
    • 2304 Bytes On-Chip Data RAM
  • 8051-Based Core
    • 8051 Compatible Instruction Set
    • 32 kHz External Crystal
    • On-Chip Programmable PLL (12.58 MHz Max)
    • 3  16-Bit Timer/Counter
    • 26 Programmable I/O Lines
    • 11 Interrupt Sources, Two Priority Levels
    • Dual Data Pointer, Extended 11-Bit Stack Pointer
  • See data sheet for additional features
ADUC834
MicroConverter®, Dual 16-Bit/24-Bit Σ-Δ ADCs with Embedded 62 kB Flash MCU
Ask a Question

Documentation

Data Sheet 2

User Guide 2

Application Note 16

Technical Articles 1

Learn More
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project

Software Resources


Tools & Simulations

Sigma-Delta ADC Tutorial

An interactive illustration showing the behavior of an idealized sigma-delta A/D converter.

Open Tool

Evaluation Kits

EVAL-ADUC834

ADuC834 QuickStart Development System

Product Details

Development system for evaluation of the ADuC834, 24-Bit ADC + 16-Bit ADC + 12-Bit DAC + 62K-Byte Flash MCU. This development system is also recommanded for evaluation of ADuC836, Dual 16-Bit ADC + 12-Bit DAC + 62K-Byte Flash MCU.

The QuickStart Kits for the ADuC8x-series (8052-core) Precision Analog Microcontrollers feature serial-port download/debug capability and an assembly-source debugging environment.

ADI also provides a non-intrusive emulation POD called the USB-EA-CONVZ allowing assembly & C-source debugging.

It can be ordered separately.

EVAL-ADUC834
ADuC834 QuickStart Development System

Latest Discussions

Recently Viewed