ADUC7036

NOT RECOMMENDED FOR NEW DESIGNS

Integrated Precision Battery Sensor for Automotive

Viewing:

Part Details

High precision ADCs
  • Dual channel, simultaneous sampling, 16-bit, Σ-Δ ADCs
  • Programmable ADC throughput from 1 Hz to 8 kHz
  • On-chip 5 ppm/°C voltage reference
  • Current channel
    Fully differential, buffered input
    Programmable gain from 1 to 512
    ADC input range: −200 mV to +300 mV
    Digital comparators, with current accumulator feature
  • Voltage channel
    Buffered, on-chip attenuator for 12 V battery inputs
  • Temperature channel
    External and on-chip temperature sensor options
Microcontroller
  • ARM7TDMI® core, 16-/32-bit RISC architecture
  • 20.48 MHz PLL with programmable divider
  • PLL input source
    On-chip precision oscillator
    On-chip low power oscillator
    External (32.768 kHz) watch crystal
  • JTAG port supports code download and debug
Memory
  • 96-kB Flash/EE memory, 6-kB SRAM
  • 10,000-cycle Flash/EE endurance, 20-year Flash/EE retention
  • In-circuit download via JTAG and LIN
On-chip peripherals
  • SAEJ2602/LIN 1.3/LIN 2.0-compatible (slave) support via UART with hardware synchronization
  • Flexible wake-up I/O pin, master/slave SPI® serial I/O
  • 9-pin GPIO port, 3× general-purpose timers
  • Wake-up and watchdog timers
  • Power supply monitor, on-chip power-on-reset
Power
  • Operates directly from 12 V battery supply
  • Current consumption
    Normal mode 10 mA at 10 MHz
    Low power monitor mode
Package and temperature range
  • 48-lead, 7 mm × 7 mm LFCSP
  • Fully specified for −40°C to +115°C operation
ADUC7036
Integrated Precision Battery Sensor for Automotive
ADuC7036 Functional Block Diagram ADuC7036 Pin Configuration
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project
Ask a Question

Documentation

Learn More
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project

Tools & Simulations

Sigma-Delta ADC Tutorial

An interactive illustration showing the behavior of an idealized sigma-delta A/D converter.

Open Tool

Evaluation Kits

EVAL-ADUC7036

ADuC7036 QuickStart Plus Development System

Product Details

Development system for evaluation of the ADuC7036, complete system solution for battery monitoring in 12 V automotive applications.


The QuickStart Plus Kit features debug via UART and an assembly & C-source debugging environment. In addition it allows true non-intrusive JTAG emulation.

EVAL-ADUC7036
ADuC7036 QuickStart Plus Development System

Latest Discussions

Recently Viewed