ADUC7024

PRODUCTION

Precision Analog Microcontroller, 12-Bit Analog I/O, ARM7TDMI® MCU

Part Models
5
1ku List Price
Starting From $6.86

Part Details

  • Analog I/O
    Multichannel, 12-bit, 1 MSPS ADC
    Up to 16 ADC channels
    Fully differential and single-ended modes
    0 V to VREF analog input range12-bit voltage output DACs
    Up to 4 DAC outputs available
    On-chip voltage reference
    On-chip temperature sensor (±3°C)
    Voltage comparator
  • Microcontroller
    ARM7TDMI core, 16-bit/32-bit RISC architecture
    JTAG port supports code download and debug
  • Clocking options
    Trimmed on-chip oscillator (±3%)
    External watch crystal
    External clock source up to 44 MHz
    41.78 MHz PLL with programmable divider
  • See datasheet for additional features
ADUC7024
Precision Analog Microcontroller, 12-Bit Analog I/O, ARM7TDMI® MCU
Ask a Question

Documentation

Data Sheet 1

Application Note 11

Technical Articles 5

Learn More

Software Resources

ADuC7019/ADuC702x Code Examples 2


Evaluation Kits

EVAL-ADUC7024

ADuC7024/25 QuickStart Development System

Product Details

Development system for evaluation of the ADuC7024/ADuC7025, fully integrated, 1 MSPS, 12-bit data acquisition systems incorporating high performance multichannel ADCs, 16-bit/32-bit MCUs, and Flash/EE memory on a single chip.

The QuickStart kit for the ADuC702x Precision Analog Microcontrollers features debug via UART and an assembly & C-source debugging environment.

EVAL-ADUC7024
ADuC7024/25 QuickStart Development System

Reference Designs

ADXL345 and ADuC7024 in I2C Configuration
CN0133 Circuits from the lab

Sensing Low-g Acceleration Using the ADXL345 Digital Accelerometer Connected to the ADuC7024 Precision Analog Microcontroller

Features and Benefits

  • Programmable accelerometer up to 16g
  • Digital output easily connects to the sensor
  • Built in FIFO reduces work for processor
ADuC7122 Used As a Temperature Monitor Interfaced to a Thermistor
CN0153 Circuits from the lab

USB Based Temperature Monitor Using the ADuC7122 Precision Analog Microcontroller and an External Thermistor

Features and Benefits

  • Typical temperature range of -90 C to +150 C
  • Thermistor temperature monitor
  • Single chip solution with ARM 7 processing core
CN0133
Sensing Low-g Acceleration Using the ADXL345 Digital Accelerometer Connected to the ADuC7024 Precision Analog Microcontroller
CN0153
USB Based Temperature Monitor Using the ADuC7122 Precision Analog Microcontroller and an External Thermistor

Latest Discussions

Recently Viewed