ADXRS300

Obsolete

±300°/sec Single Chip Yaw Rate Gyro with Signal Conditioning

Part Models
1
1ku List Price
price unavailable

Part Details

  • Complete rate gyroscope on a single chip
  • Z-axis (yaw rate) response
  • High vibration rejection over wide frequency
  • 2000 g powered shock operation
  • Self-test on digital command
  • Temperature sensor output
  • Precision voltage reference output
  • Absolute rate output for precision applications
  • 5 V single-supply operation
  • Ultrasmall and light (<0.15 cc, <0.5 gram)

ADXRS300
±300°/sec Single Chip Yaw Rate Gyro with Signal Conditioning
Ask a Question

Documentation

Learn More
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project

Software Resources

Can't find the software or driver you need?

Request a Driver/Software

Hardware Ecosystem

Parts Product Life Cycle Description
ADXRS652 RECOMMENDED FOR NEW DESIGNS ±250°/sec Yaw Rate Gyro
Modal heading
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project

Latest Discussions

Recently Viewed