ADXL356

RECOMMENDED FOR NEW DESIGNS

Low Noise, Low Drift, Low Power, 3-Axis MEMS Accelerometer

Viewing:

Overview

  • 0 g offset vs. temperatures (all axes): 0.75mg/°C maximum
  • Ultralow noise spectral density (all axes): 75 µg/√Hz
  • Low power, VSUPPLY (LDO regulator enabled)
    • ADXL356 in measurement mode: 150 µA
    • ADXL357/ADXL357B in measurement mode: 200 µA
    • ADXL356/ADXL357/ADXL357B in standby mode: 21 µA
  • ADXL356 has user adjustable analog output bandwidth
  • ADXL357/ADXL357B digital output features
    • Digital SPI and limited I2C interfaces supported
    • 20-bit ADC
    • Data interpolation routine for synchronous sampling
    • Programmable high- and low-pass digital filters
  • Integrated temperature sensor
  • Voltage range options
    • VSUPPLY with integral regulators: 2.25 V to 3.6 V
    • V1P8ANA, V1P8DIG with internal LDO regulator bypassed: 1.8 V typical ± 10%
  • Operating temperature range: -40°C to +125°C
  • 14-terminal, 6 mm × 5.6 mm × 2.2 mm, LCC package
  • ADXL356-EP supports defense and aerospace applications (AQEC standard)
  • Download ADXL356-EP Data Sheet (pdf)
  • Military temperature range: −55°C to +125°C
  • Controlled manufacturing baseline
  • One assembly/test site
  • One fabrication site
  • Product change notification
  • Qualification data available on request
  • V62/18610 DSCC Drawing Number
ADXL356
Low Noise, Low Drift, Low Power, 3-Axis MEMS Accelerometer
ADXL356 Functional Block Diagram ADXL356 Pin Configuration ADXL356 Circuit Diagram
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project
Ask a Question

Documentation

Learn More
Add to myAnalog

Add media to the Resources section of myAnalog, to an existing project or to a new project.

Create New Project

Software Resources

Can't find the software or driver you need?

Request a Driver/Software

Evaluation Kits

eval board
EVAL-ADXL35X

ADXL354/ADXL355/ADXL356/ADXL357 Breakout Board

Features and Benefits

  • 2 sets of spaced vias for populating 6-pin headers
  • Easily attachable to prototyping board or PCB
  • Small size and board stiffness minimize impact on the system being monitored and acceleration measurements
  • The accelerometer is included, and it is soldered to the PCB

Product Details

The EVAL-ADXL35x-Z are simple evaluation boards that allow quick evaluation of the performance of Analog Devices new series of low power, low noise, low drift 3-axis, MEMS accelerometers. The series consists of both analog and digital output devices, supporting a variety of Full Scale Ranges (FSR). The model descriptions are shown in the ordering guide below. These evaluation boards are ideal for evaluation of the ADXL35x accelerometer series in an existing system because the stiffness and the small size of the evaluation board minimize the effect of the board on both the system and acceleration measurements.

eval board
EVAL-ADXL35X

ADXL354/ADXL355/ADXL356/ADXL357 Breakout Board

Features and Benefits

  • 2 sets of spaced vias for populating 6-pin headers
  • Easily attachable to prototyping board or PCB
  • Small size and board stiffness minimize impact on the system being monitored and acceleration measurements
  • The accelerometer is included, and it is soldered to the PCB

Product Details

The EVAL-ADXL35x-Z are simple evaluation boards that allow quick evaluation of the performance of Analog Devices new series of low power, low noise, low drift 3-axis, MEMS accelerometers. The series consists of both analog and digital output devices, supporting a variety of Full Scale Ranges (FSR). The model descriptions are shown in the ordering guide below. These evaluation boards are ideal for evaluation of the ADXL35x accelerometer series in an existing system because the stiffness and the small size of the evaluation board minimize the effect of the board on both the system and acceleration measurements.

EVAL-ADXL35X
ADXL354/ADXL355/ADXL356/ADXL357 Breakout Board
EVAL-ADXL354BZANGLE-web EVAL-ADXL354BZBOTTOM-web EVAL-ADXL354BZTOP-web
EVAL-ADXL35X
ADXL354/ADXL355/ADXL356/ADXL357 Breakout Board
EVAL-ADXL354BZANGLE-web EVAL-ADXL354BZBOTTOM-web EVAL-ADXL354BZTOP-web

Latest Discussions

Recently Viewed