ADXL337

NOT RECOMMENDED FOR NEW DESIGNS

Small, Low Power, 3-Axis ±3 g Accelerometer

Part Details

  • 3-axis sensing
  • Small, low-profile package
    3 mm × 3 mm × 1.45 mm LFCSP
  • Low power - 300 μA (typical)
  • Single-supply operation 1.8 V to 3.6 V
  • 10,000 g shock survival
  • Excellent temperature stability
  • BW adjustment with a single capacitor per axis
  • RoHS/WEEE lead-free compliant
ADXL337
Small, Low Power, 3-Axis ±3 g Accelerometer
Ask a Question

Documentation

Learn More

Software Resources

Can't find the software or driver you need?

Request a Driver/Software

Evaluation Kits

eval board
EVAL-ADXL337

ADXL337 Breakout Board

Product Details

The EVAL-ADXL337Z is a simple breakout board that allows quick evaluation of the performance of the ADXL337 accelerometer. The ADXL337 is a 3-axis, +/-5g analog-output accelerometer in a 3 mm x 3 mm x 1 mm package. The small size (1" x 1") of the breakout board makes it easy to mount the accelerometer to an existing system without the need for additional hardware and with minimal effect on performance of the system and of the accelerometer.

This page contains all the information related to the EVAL-ADXL337Z including documentation, pricing, and ordering information.

EVAL-ADXL337
ADXL337 Breakout Board

Latest Discussions

Recently Viewed