ADXL320

NOT RECOMMENDED FOR NEW DESIGNS

Small and Thin, ±5 g Accelerometer

Part Models
3
1ku List Price
price unavailable

Part Details

  • Small and thin 4 mm × 4 mm × 1.45 mm LFCSP package
  • 2 mg resolution at 60 √Hz
  • Wide supply voltage range: 2.4 V to 5.25 V
  • Low power: 350 µA at Vs = 2.4 V (typ)
  • Good zero gbias stability
  • Good sensitivity accuracy
  • X-axis and Y-axis aligned to within 0.1° (typ)
  • BW adjustment with a single capacitor
  • Single-supply operation
  • 10,000 g shock survival
  • Compatible with Sn/Pb and Pb-free solder processes
ADXL320
Small and Thin, ±5 g Accelerometer
Ask a Question

Documentation

Learn More

Software Resources

Can't find the software or driver you need?

Request a Driver/Software

Hardware Ecosystem

Parts Product Life Cycle Description
ADXL325 PRODUCTION Small, Low Power, 3-Axis ±5 g Accelerometer
Modal heading
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project

Tools & Simulations


Evaluation Kits

EVAL-ADXL320
ADXL320 Evaluation Board

Latest Discussions

Recently Viewed