ADXL206

RECOMMENDED FOR NEW DESIGNS

Precision, ±5 g, Dual-Axis, High Temperature iMEMS Accelerometer

Part Models
1
1ku List Price
Starting From $575.29

Part Details

  • High performance, dual-axis accelerometer on a single IC
  • −40°C to +175°C ambient temperature range
  • Long life: guaranteed 1000 hours at TA = 175°C
  • 13 mm × 8 mm × 2 mm side-brazed ceramic dual in-line package
  • 1 mg resolution at 60 Hz
  • Low power: 700 μA at VS = 5 V (typical)
  • High zero g bias repeatability
  • High sensitivity accuracy
  • Bandwidth adjustment with a single capacitor
  • Single-supply operation
  • RoHS-compliant
  • Compatible with Sn/Pb and Pb-free solder processes
ADXL206
Precision, ±5 g, Dual-Axis, High Temperature iMEMS Accelerometer
Ask a Question

Documentation

Learn More

Software Resources

Can't find the software or driver you need?

Request a Driver/Software

Latest Discussions

Recently Viewed