ADV7991

NOT RECOMMENDED FOR NEW DESIGNS

Car Camera Bus Transmitter with 16-Bit Parallel Video Input

Part Models
2
1ku List Price
price unavailable

Part Details

  • C2B transmitter transmits video and bidirectional control data over a differential pair cable up to 30 meters or single-ended cable up to 15 meters
  • The parallel video input formats supported include
    • 8-/10-/12-bit interleaved Y/C data up to 148.5 MHz
    • 2 × 8-bit separate Y/C data up to 74.25 MHz
    • Embedded (SAV/EAV codes), separate HS/VS/DE or ISP line/frame valid type external timing signals
  • HD video formats supported up to 2 megapixels at 30 Hz or 1 megapixel at 60 Hz
  • Bidirectional control channel embedded in the C2B link for control and status data between C2B receiver and C2B transmitter
    • Enables remote configuration of the C2B transmitter
  • Bidirectional GPIO with either local or remote interfacing possibilities
  • On-chip high resolution, high speed DAC, buffer and filtering blocks for video and control channel path
  • Transmission of frame count data from ISP to enable the backend ECU or HU to detect stuck or skipped frames
  • Video test pattern generator for easy system testing
  • Protection from high voltages encountered during short to battery (STB) fault condition
  • Tested to industry standards for automotive EMC/EMI/ESD robustness 
  • General
    • 2-wire serial microprocessor unit (MPU) interface (compatible with I2C) capable of operating in master or slave mode
    • −40°C to +105°C temperature grade
    • 40-lead LFCSP package
    • AEC-Q100 qualified for automotive applications
ADV7991
Car Camera Bus Transmitter with 16-Bit Parallel Video Input
Ask a Question

Documentation

Learn More

Software Resources

Can't find the software or driver you need?

Request a Driver/Software

Hardware Ecosystem

Parts Product Life Cycle Description
ADV7993 RECOMMENDED FOR NEW DESIGNS Car Camera Bus Transmitter with Parallel Video Input
Modal heading
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project

Latest Discussions

No discussions on ADV7991 yet. Have something to say?

Start a Discussion on EngineerZone®

Recently Viewed