ADV7991
ADV7991
NOT RECOMMENDED FOR NEW DESIGNSCar Camera Bus Transmitter with 16-Bit Parallel Video Input
- Part Models
- 2
- 1ku List Price
- price unavailable
Viewing:
Part Details
- C2B transmitter transmits video and bidirectional control data over a differential pair cable up to 30 meters or single-ended cable up to 15 meters
- The parallel video input formats supported include
- 8-/10-/12-bit interleaved Y/C data up to 148.5 MHz
- 2 × 8-bit separate Y/C data up to 74.25 MHz
- Embedded (SAV/EAV codes), separate HS/VS/DE or ISP line/frame valid type external timing signals
- HD video formats supported up to 2 megapixels at 30 Hz or 1 megapixel at 60 Hz
- Bidirectional control channel embedded in the C2B link for control and status data between C2B receiver and C2B transmitter
- Enables remote configuration of the C2B transmitter
- Bidirectional GPIO with either local or remote interfacing possibilities
- On-chip high resolution, high speed DAC, buffer and filtering blocks for video and control channel path
- Transmission of frame count data from ISP to enable the backend ECU or HU to detect stuck or skipped frames
- Video test pattern generator for easy system testing
- Protection from high voltages encountered during short to battery (STB) fault condition
- Tested to industry standards for automotive EMC/EMI/ESD robustness
- General
- 2-wire serial microprocessor unit (MPU) interface (compatible with I2C) capable of operating in master or slave mode
- −40°C to +105°C temperature grade
- 40-lead LFCSP package
- AEC-Q100 qualified for automotive applications
Complete technical specifications are available for the C2B transmitters and receivers. Contact c2b_web_support@analog.com to complete the nondisclosure agreement (NDA) required to receive additional product information.
Applications- Automotive camera modules
- Automotive camera ECUs
- Automotive infotainment HUs
Documentation
Data Sheet 1
Thought Leadership Page 2
Webcast 1
ADI has always placed the highest emphasis on delivering products that meet the maximum levels of quality and reliability. We achieve this by incorporating quality and reliability checks in every scope of product and process design, and in the manufacturing process as well. "Zero defects" for shipped products is always our goal. View our quality and reliability program and certifications for more information.
Part Model | Pin/Package Drawing | Documentation | CAD Symbols, Footprints, and 3D Models |
---|---|---|---|
ADV7991WBCPZ | 40-Lead LFCSP (6mm x 6mm w/ EP) | ||
ADV7991WBCPZ-RL | 40-Lead LFCSP (6mm x 6mm w/ EP) |
This is the most up-to-date revision of the Data Sheet.
Software Resources
Can't find the software or driver you need?
Request a Driver/SoftwareHardware Ecosystem
Parts | Product Life Cycle | Description |
---|---|---|
ADV7993 | RECOMMENDED FOR NEW DESIGNS | Car Camera Bus Transmitter with Parallel Video Input |