This product implements technologies licensed by HDMI.org. Customers must be HDMI adopters listed at HDMI.org to purchase it.

For more information contact your local Analog Devices Sales Office

ADV7850

RECOMMENDED FOR NEW DESIGNS

Complete AV Front-End

Part Models
1
1ku List Price
price unavailable

Part Details

  • Four port HDMI® Xpressview Receiver
  • 170 MHz video and graphics digitizer
  • 3D TV Support
  • Audio Return channel (ARC)
  • Extended colorimetry
  • Support for up to 16 VSI’s (including THX Media Director)
  • Fast switching of HDMI ports (Xpressview™)
  • Full transmitter support including encryption
  • Can operate in a transceiver configuration
  • Digitizes RGB graphics up to 1600 × 1200 at 60 Hz (UXGA)
  • SD, ED and HD TV support up to 1080p at 60 Hz
  • Full NTSC/PAL/SECAM color standards support
  • Adaptive 3D comb filter video decoder
  • 24-bit, 48 kHz Stereo CODEC
  • 5-channel stereo analog input mux with a stereo output
  • Internal EDID RAM for HDMI and graphics
  • Dual STDI (standard identification) function support for dual input detection
  • See data sheet for additional features
ADV7850
Complete AV Front-End
Ask a Question

Documentation

Learn More

Software Resources

ADV7850 HDMI Receiver Library API Source Code for any OS\Platform (exe)


Tools & Simulations


Evaluation Kits

EVAL-ADV7850

ADV7850 Evaluation Board

Product Details

This page contains evaluation board documentation and ordering information for evaluating the ADV7850.

EVAL-ADV7850
ADV7850 Evaluation Board

Latest Discussions

Recently Viewed