ADV7381

NOT RECOMMENDED FOR NEW DESIGNS

Car Camera Bus Receiver Parallel Video Output

Part Models
2
1ku List Price
price unavailable

Part Details

  • C2B receiver capable of receiving video data and bidirectional control data over a differential pair or single-ended cable
  • The parallel video output formats supported include
    • 8-bit and 10-bit interleaved Y/C data up to 148.5 MHz
    • 2 × 8-bit separate Y/C data up to 74.25 MHz
    • Embedded (start of active video (SAV)/end of active video (EAV) codes), separate HS/VS/DE, or image signal processor (ISP) line/frame valid type external timing signals
  • HD video formats supported up to 2 megapixels at 30 Hz or 1 megapixel at 60 Hz
  • Bidirectional control channel embedded in the C2B link for control and status data between C2B receiver and C2B transmitter
    • Enables remote configuration of the C2B transmitter
  • Bidirectional GPIO with either local or remote interfacing possibilities
  • On-chip high resolution, high speed ADC, buffer and antialiasing filter blocks for video and control channel path
  • Transmission of frame count data from ISP to enable the back-end ECU or HU to detect stuck or skipped frames
  • Video test pattern generator for easy system testing
  • Cable equalizer capable of compensating for cable and connector insertion loss, equivalent to a 30 m twisted pair cable
  • On-chip echo cancellation scheme to prevent visual impact caused by impedance mismatch between cables and connectors
  • Protection from and diagnosis of high voltages encountered during short to battery fault condition
  • Tested to industry standards for automotive EMC, EMI, and ESD robustness
  • General
    • 2-wire serial interface (I2C compatible) for configuration of the C2B receiver and for communication with a remote C2B transmitter and image signal processors
    • Connected I2C master must support clock stretching to support remote I2C communication over the C2B link 
    • −40°C to +105°C temperature grade
    • 48-lead LFCSP package
    • AEC-Q100 qualified for automotive applications 
ADV7381
Car Camera Bus Receiver Parallel Video Output
Ask a Question

Documentation

Learn More
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project

Software Resources

Can't find the software or driver you need?

Request a Driver/Software

Hardware Ecosystem

Parts Product Life Cycle Description
ADV7383 RECOMMENDED FOR NEW DESIGNS Car Camera Bus Receiver with Parallel Video Output
Modal heading
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project

Latest Discussions

Recently Viewed