ADV7380

NOT RECOMMENDED FOR NEW DESIGNS

Car Camera Bus Receiver with MIPI CSI-2 Video Output

Part Models
2
1ku List Price
price unavailable

Part Details

  • C2B receiver capable of receiving video data, and bidirectional control data over a differential pair or single-ended cable
  • HD output video interface over MIPI CSI-2 transmitter
    • CSI-2 2-lane transmitter, or 1-lane transmitter running at up to 1 Gbps per lane
  • HD video formats supported up to 2 megapixels at 30 Hz or 1 megapixel at 60 Hz
  • Bidirectional control channel embedded in the C2B link for control and status data between C2B receiver and C2B transmitter
  • Enables remote configuration of the C2B transmitter
  • On-chip high resolution, high speed ADC, buffer and anti-aliasing filter blocks for video and control channel path
  • Transmission of frame count data from ISP to enable the backend ECU or HU to detect stuck or skipped frames
  • Bidirectional GPIOs
  • Video test pattern generator for easy system testing
  • Cable equalizer capable of compensating for cable and connector insertion loss, equivalent to 30 m twisted pair cable
  • On-chip echo cancellation scheme to prevent visual impact caused by impedance mismatch between cables and connectors
  • Protection from and diagnosis of high voltages encountered during short-to-battery fault condition
  • Tested to industry standards for automotive EMC, EMI, and ESD robustness
General
  • 2-wire serial interface (I2C compatible) for configuration of the C2B receiver and for communication with a remote C2B transmitter and image signal processors
  • Connected I2C master must support clock stretching to support remote I2C communication over the C2B link
  • −40°C to +105°C temperature grade
  • 48-lead LFCSP package
  • Qualified for automotive applications
ADV7380
Car Camera Bus Receiver with MIPI CSI-2 Video Output
Ask a Question

Documentation

Learn More

Software Resources

Can't find the software or driver you need?

Request a Driver/Software

Hardware Ecosystem

Parts Product Life Cycle Description
ADV7382 RECOMMENDED FOR NEW DESIGNS Car Camera Bus Receiver with MIPI CSI-2 Video Output
Modal heading
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project

Latest Discussions

Recently Viewed