ADV7202

LAST TIME BUY

10-bit Raw Video Rate CODEC featuring Simultaneous Sampling

Viewing:

Part Details

  • 10-Bit Video Rate Digitization at Up to 54 Mhz
  • Front-End 3-Channel Clamp Control
  • Up to Five CVBS Input Channels, Two Component YUV, Three S-Video, or a combination of the above. Simultaneous Digitization of Two CVBS Input Channels.
  • AGC Control (±6 dB)
  • Aux 8-Bit SAR ADC @843 kHz Sampling Giving up to Eight General Purpose Inputs
  • I2C and SPI Compatible Interface with I2C Filter RGB Inputs for Picture-on-Picture of the RGB DACs
  • Four 10-Bit Video DACs (4:2:2,YCrCb,RGB I/P Supported)
ADV7202
10-bit Raw Video Rate CODEC featuring Simultaneous Sampling
ADV7202 Functional Block Diagram
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project
Ask a Question

Documentation

Learn More
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project

Latest Discussions

Recently Viewed