ADV7185
ADV7185
ObsoleteAdvanced 12-Bit Video Decoder (Broadcast/Professional)
Viewing:
Part Details
The ADV7185 is an integrated video decoder that automatically recognizes and converts a standard analog baseband television signal compatible with world wide standards NTSC or PAL into 4:2:2 component video data compatible with 20-bit/16-bit or 10-bit/8-Bit CCIR601/CCIR656 8-Bit or 10-bit extended standards.
The advanced and highly flexible digital output interface enables performance video decoding and conversion in both frame-buffer based and line locked clock based systems. This makes the device ideally suited for broadcast sources, security/surveillance cameras and professional systems.
Documentation
Application Note 4
Technical Articles 2
Obsolete Data Sheet 1
This is the most up-to-date revision of the Data Sheet.
Latest Discussions
No discussions on adv7185 yet. Have something to say?
Start a Discussion on EngineerZone®