ADV3220
PRODUCTION800 MHz, 2:1 Analog Multiplexer, Gain = +2
- Part Models
- 3
- 1ku List Price
- Starting From $1.88
Part Details
- Excellent ac performance
- −3 dB bandwidth
800 MHz (200 mV p-p)
730 MHz (2 V p-p) - Slew rate: 2800 V/μs
- −3 dB bandwidth
- Low power: 75 mW, VS = ±5 V
- Excellent video performance
- >100 MHz, 0.1 dB gain flatness
- 0.02% differential gain/0.02° differential phase error (RL = 150 Ω)
- Gain = +2
- Low crosstalk of −82 dB at 5 MHz and −60 dB at 100 MHz
- High impedance output disable allows connection of multiple devices without loading the output bus
- 8-lead LFCSP
The ADV3219 and ADV3220 are high speed, high slew rate, buffered, 2:1 analog multiplexers. They offer a −3 dB signal bandwidth greater than 800 MHz and channel switch times of less than 20 ns with 1% settling. With −82 dB of crosstalk and −88 dB isolation (at 5 MHz), the ADV3219 and ADV3220 are useful in many high speed applications. The differential gain of less than 0.02% and the differential phase of less than 0.02°, together with 0.1 dB flatness beyond 100 MHz while driving a 75 Ω back terminated load, make the ADV3219 and ADV3220 ideal for all types of signal switching.
The ADV3219/ADV3220 include an output buffer that can be placed into a high impedance state to allow multiple outputs to be connected together for cascading stages without the off channels loading the output bus. The ADV3219 has a gain of +1, and the ADV3220 has a gain of +2; they both operate on ±5 V supplies while consuming less than 7.5 mA of idle current.
The ADV3219/ADV3220 are available in the 8-lead LFCSP package over the extended industrial temperature range of −40°C to +85°C.
Applications
- Routing of high speed signals including
– Video (NTSC, PAL, S, SECAM, YUV, and RGB)
– Compressed video (MPEG, wavelet)
– 3-level digital video (HDB3) - Data communications
- Telecommunications
Documentation
Data Sheet 1
User Guide 1
ADI has always placed the highest emphasis on delivering products that meet the maximum levels of quality and reliability. We achieve this by incorporating quality and reliability checks in every scope of product and process design, and in the manufacturing process as well. "Zero defects" for shipped products is always our goal. View our quality and reliability program and certifications for more information.
Part Model | Pin/Package Drawing | Documentation | CAD Symbols, Footprints, and 3D Models |
---|---|---|---|
ADV3220ACPZ | 8-Lead LFCSP (3mm x 3mm w/ EP) | ||
ADV3220ACPZ-R7 | 8-Lead LFCSP (3mm x 3mm w/ EP) | ||
ADV3220ACPZ-RL | 8-Lead LFCSP (3mm x 3mm w/ EP) |
Part Models | Product Lifecycle | PCN |
---|---|---|
Oct 21, 2016 - 16_0229 Assembly Transfer of Select LFCSP Products to ASE Korea |
||
ADV3220ACPZ | PRODUCTION | |
ADV3220ACPZ-R7 | PRODUCTION | |
ADV3220ACPZ-RL | PRODUCTION | |
Apr 28, 2014 - 13_0224 Assembly Transfer of Select 2x3 and 3x3mm LFCSP Products to STATS ChipPAC China. |
||
ADV3220ACPZ | PRODUCTION | |
ADV3220ACPZ-R7 | PRODUCTION | |
ADV3220ACPZ-RL | PRODUCTION |
This is the most up-to-date revision of the Data Sheet.