ADUM4160

PRODUCTION

Full/Low Speed USB Digital Isolator

Part Models
4
1ku List Price
Starting From $5.93

Part Details

  • Fully USB 2.0 Compliant
  • Low and full speed data rate: 1.5 Mbps and 12 Mbps
  • Bidirectional communication
  • Short-circuit protection for xD+ and xD− lines
  • 4.5 V to 5.5 V VBUS operation
    7 mA maximum upstream supply current @ 1.5 Mbps
    8 mA maximum upstream supply current @ 12 Mbps
    2.3 mA maximum upstream idle current
  • Class 3A contact ESD performance per ANSI/ESD STM5.1-2007
  • High temperature operation: 105°C
  • High common-mode transient immunity: >25 kV/μs
  • Evaluation Board available
  • 16-lead SOIC wide-body package version
  • 16-lead SOIC wide body enhanced creepage version
  • Please see data sheet for additional features.
ADUM4160
Full/Low Speed USB Digital Isolator
Ask a Question

Documentation

Data Sheet 1

User Guide 1

Application Note 8

Technical Articles 8

Informational 1

Safety and Regulatory Compliance 1

Frequently Asked Question 1

Learn More
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project

Software Resources

Can't find the software or driver you need?

Request a Driver/Software

Tools & Simulations


Evaluation Kits

eval board
EVAL-ADUM4160

EVAL-ADUM4160: USB Isolator Board for the ADuM3160 and ADuM4160

Features and Benefits

  • Connect to systems through standard USB Type A and Type B connectors.
  • Draw power from the USB host or from an external 5.0 V or 3.3 V power supply.
  • Support isolated power for the downstream interface through an ADuM5000 isoPower® dc-to-dc converter.
  • Support external downstream power from a 5 V or 3.3 V power supply.
  • Provide test points for all power and signal paths.
  • Support low and full speed communications.
  • Support enumeration control.
  • Support external electrostatic discharge (ESD) protection.
  • Support common-mode chokes in the xD+/xD− lines.
  • Support ferrite inductors in the VBUSx and GNDx lines.

Product Details

The evaluation board allows configuration of the features of the ADuM4160/ADuM3160 chip and provides support for a variety of possible power schemes. The evaluation board also allows common-mode voltages; however, it is not recommended for performing safety related testing, such as high voltage withstand testing. Perform this type of testing on the component level or on a production board.

EVAL-ADUM4160
EVAL-ADUM4160: USB Isolator Board for the ADuM3160 and ADuM4160

Reference Designs

USB Cable Isolator Circuit
CN0158 Circuits from the lab

Universal Serial Bus (USB) Hub Isolator Circuit

Features and Benefits

  • Isolates and multiplexes two devices into a single USB port
  • Standard USB interface
USB Cable Isolator Circuit
CN0419 Circuits from the lab

Universal Serial Bus (USB) Peripheral Isolator Circuit 

Features and Benefits

  • USB 2.0 Compliant
  • Choose between Full Speed or Low Speed with the flip of a switch
  • Isolated power provided to the USB peripheral
CN0158
Universal Serial Bus (USB) Hub Isolator Circuit
CN0159
Universal Serial Bus (USB) Cable Isolator Circuit
CN0419
Universal Serial Bus (USB) Peripheral Isolator Circuit 

Latest Discussions

Recently Viewed