ADUM3472

PRODUCTION

Isolated Switching Regulators (2/2 Channel Directionality)

Part Models
8
1ku List Price
Starting From $3.39
Viewing:

Part Details

  • Isolated PWM Controller
  • Integrated transformer driver
  • 2 W output power
  • Quad dc-to-25 Mbps (NRZ) signal isolation channels
  • 20-lead SSOP package
  • High temperature operation: 105°C
  • High common-mode transient immunity: >25 kV/μs
  • See datasheet for additional features
ADUM3472
Isolated Switching Regulators (2/2 Channel Directionality)
ADuM3470/ADuM3471/ADuM3472/ADuM3473/ADuM3474 Functional Block Diagram
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project
Ask a Question

Documentation

Learn More
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project

Evaluation Kits

eval board
EVAL-ADUM3471

EVAL-ADUM3471: Evaluation Board for the ADUM3470/3471/3472/3473/3474

Features and Benefits

  • 2 independent ADuM347x circuits including 2.5 kVrms isolated dc-to-dc converters
  • Single supply 5 V in to 5 V out (regulated) Reconfigurable to 5 V in to 3.3 V out or 3.3 V in to 3.3 V out
  • Double supply 5 V in to 15 V out (regulated) and 7.5 V out (unregulated) Reconfigurable to 5 V in to 12 V out (regulated) and 6 V out (unregulated)
  • 4 isolated 25Mbps data channels per ADuM347x circuit
  • Footprints for Coilcraft and Halo transformer options
  • Multiple switching frequency options

Product Details

The EVAL-ADuM3471EBZ demonstrates two separate applications for the ADuM347x family of quad-channel digital isolators with integrated transformer drivers. It has two independent power supply circuits: a double supply and a single supply. The switching frequency can be set from 200 kHz to 1000 kHz. The board supports a variety of I/O configurations and multiple transformer options. It is equipped with two ADuM3471 isolators.

EVAL-ADUM3471
EVAL-ADUM3471: Evaluation Board for the ADUM3470/3471/3472/3473/3474
EVAL-ADUM3471_sm

Latest Discussions

Recently Viewed