ADUM3441

Obsolete

Quad Channel, High Speed Digital Isolators

Viewing:

Part Details

  • Low power operation
  • Bidirectional communication
  • 3.3 V/5 V level translation
  • High temperature operation: 105°C
  • High data rate: dc to 150 Mbps (NRZ)
  • Precise timing characteristics
  • High common-mode transient immunity: >25 kV/μs
  • See Data Sheet for Additional Information
ADUM3441
Quad Channel, High Speed Digital Isolators
ADuM3441 Functional Block Diagram 637249082ADuM3441-pc
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project
Ask a Question

Documentation

Learn More
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project

Hardware Ecosystem

Parts Product Life Cycle Description
ADuM341E RECOMMENDED FOR NEW DESIGNS 5.7 kV/3.0 kV rms Quad Digital Isolators
Modal heading
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project

Tools & Simulations

Latest Discussions

Recently Viewed