ADUC7019

PRODUCTION

Precision Analog Microcontroller, 12-Bit Analog I/O, ARM7TDMI® MCU

Part Models
1
1ku List Price
Starting From $7.07
Viewing:

Part Details

  • Analog I/O
  • Multichannel, 12-bit, 1 MSPS ADC Up to 16 ADC channels
    Fully differential and single-ended modes
    0 V to VREF analog input range
    12-bit voltage output DACs
    On-chip voltage reference
    On-chip temperature sensor (±3°C)
    Voltage comparator
  • Microcontroller
    ARM7TDMI core, 16-bit/32-bit RISC architecture
    JTAG port supports code download and debug
  • Clocking options
    Trimmed on-chip oscillator (±3%)
    External clock source up to 44 MHz
    41.78 MHz PLL with programmable divider
  • Refer to data sheet for additional features
ADUC7019
Precision Analog Microcontroller, 12-Bit Analog I/O, ARM7TDMI® MCU
ADuC7019 Functional Block Diagram ADuC7019 Pin Configuration
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project
Ask a Question

Documentation

Learn More
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project

Software Resources

ADuC7019/ADuC702x Code Examples 2


Evaluation Kits

EVAL-ADUC7020

ADUC7019/20/21/22 Quick Start Development System

Product Details

Development systems for evaluation of the ADuC7019/ ADuC7020/ ADuC7021/ ADuC7122, fully integrated, 1 MSPS, 12-bit data acquisition systems incorporating high performance multichannel ADCs, 16-bit/32-bit MCUs, and Flash/EE memory on a single chip.

The QuickStart and QuickStart Plus Kits for the ADuC702x Precision Analog Microcontrollers feature debug via UART and an assembly & C-source debugging environment. In addition the QuickStart Plus Kit allows true non-intrusive JTAG emulation. You may who already have this emulator if you have evaluated other ADuC parts from Analog Devices. These kits are intended for any new users who want to have a comprehensive hardware development environment.


ADI also provides a MiniKit. This kit is ideal for system prototyping, student projects or university labs.

EVAL-ADUC7020
ADUC7019/20/21/22 Quick Start Development System

Reference Designs

ADuC7122 Used As a Temperature Monitor Interfaced to a Thermistor
CN0153 Circuits from the lab

USB Based Temperature Monitor Using the ADuC7122 Precision Analog Microcontroller and an External Thermistor

Features and Benefits

  • Typical temperature range of -90 C to +150 C
  • Thermistor temperature monitor
  • Single chip solution with ARM 7 processing core
CN0153
USB Based Temperature Monitor Using the ADuC7122 Precision Analog Microcontroller and an External Thermistor
ADuC7122 Used As a Temperature Monitor Interfaced to a Thermistor

Latest Discussions

Recently Viewed