ADT7301

PRODUCTION

13-Bit, ±1ºC Accurate, MicroPower Digital Temperature Sensor in 6-Lead SOT-23 and 8-Lead MSOP

Part Details

  • 13-Bit Temperature-to-Digital Converter
  • -40°C to +150°C Operating Temperature Range
  • ±0.5°C Typical Accuracy, ±1°C Max Accuracy
  • Shutdown Current of 1 µA
  • Power dissipation of 0.631 mW at VDD = 3.3 V
  • SPI- and DSP-Compatible Serial Interface
  • Shutdown Mode
  • Space-Saving SOT-23 and MSOP Packages
  • Compatible with the AD7814 Applications
ADT7301
13-Bit, ±1ºC Accurate, MicroPower Digital Temperature Sensor in 6-Lead SOT-23 and 8-Lead MSOP
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
Can't find the software or driver you need?

Request a Driver/Software

Hardware Ecosystem

Parts Product Life Cycle Description
ADT7311 RECOMMENDED FOR NEW DESIGNS Automotive, ±0.5°C Accurate, 16-Bit Digital SPI Temperature Sensor
ADT7312 RECOMMENDED FOR NEW DESIGNS Automotive, ±1°C Accurate, 16-Bit, 175°C Digital SPI Temperature Sensor in Die Form
ADT7320 RECOMMENDED FOR NEW DESIGNS ±0.25°C Accurate, 16-Bit Digital SPI Temperature Sensor
Modal heading
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project

Tools & Simulations


Evaluation Kits

EVAL-ADT7301

ADT7301 Evaluation Board

Product Details

The ADT7301 evaluation board allows the ADT7301 digital temperature sensor to be quickly and easily evaluated using a PC. Using the evaluation board and its accompanying software, the ADT7301 evaluation board can be interfaced to a PC through its USB connection. The drivers will work on 32-bit Windows 7 machines.


Please note: This Evaluation software does not run on Windows 8 or Windows 10 (USB driver is non-compliant with OS >Windows 7).

EVAL-ADT7301
ADT7301 Evaluation Board

Latest Discussions

Recently Viewed