ADT6501

PRODUCTION

Low Cost, 2.7 V to 5.5 V, Micropower Temperature Switch in SOT-23 (Monitors Temps from +35°C to +115°C)

Part Models
6
1ku List Price
Starting From $0.62
Viewing:

Part Details

  • ±0.5°C (typical) threshold accuracy
  • Factory-set trip points from
    −45°C to +15°C in 10°C increments 
    +35°C to +115°C in 10°C increments
  • Push-pull output (ADT6502/ADT6504)
  • No external components required
  • Maximum temperature of 125°C
  • See datasheet for additional features
ADT6501
Low Cost, 2.7 V to 5.5 V, Micropower Temperature Switch in SOT-23 (Monitors Temps from +35°C to +115°C)
ADT6501-fbl 57961345ADT6501-6502-pc
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project
Ask a Question

Documentation

Learn More
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project

Latest Discussions

Recently Viewed